Search Examples:

  • 982 displays all catalog numbers, family names or UPC codes containing 982.
  • 982 + Suggested Items box selection displays all catalog numbers, product codes and family names starting with 982, redirecting you to that specific item.
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
Compatibility View in Internet Explorer is there to be backward compatible with older sites technology. Since our site supports the latest technology this is not required and should be turned off to view it properly.

compatibility

Limit Search by Indoor/Outdoor or by Brand

Select one
Select all that apply

logo
logo

Luminaires eCatalog

Philips has consolidated our luminaire product portfolio to offer a simplified, best in class line with easier and more intuitive access to the full range. This Philips eCatalog will assist you in quickly identifying the ideal replacement product, or to freely search for best product to meet your needs.

Philips a consolidé notre portfolio de luminaires de manière à ce que nous puissions offrir une gamme simplifiée de produits parmi les meilleurs de leur catégorie tout en permettant un accès plus facile et intuitif à l'ensemble. Ce catalogue électronique de Philips est doté d'une application qui vous permettra de sélectionner rapidement le produit de remplacement idéal. Vous pouvez également y chercher librement le meilleur produit qui répondra à vos besoins.


Please select your country / Veuillez choisir votre région :

SiteWise area lighting management system

Product Family Information

Provide a sense of security for visitors while saving energy, adhering to local code requirements, and meeting your business objectives. Introducing Philips SiteWise, the complete area lighting management system featuring patented central dimming technology. SiteWise utilizes existing wiring, making installation and commissioning simple. An intuitive user interface makes it easy for users to set dimming schedules around the needs of your site.


  • SiteWise allows you to manage wall sconces, bollards, floodlights and arm-mounted luminaires under one simple control system.

  • SiteWise allows you to easily schedule lighting for different times of day and levels of activity to maintain a sense of security.

  • SiteWise allows you to achieve a quick 3-4 year payback through enhanced energy savings that meet your budget goals.

  • SiteWise is a simple, out-of-the-box system with no re-wiring required so installation is not disruptive. Set-up is quick and easy, and you can operate almost immediately.

  • SiteWise features an intuitive user interface that makes it easy for authorized users to set and update schedules based on your site’s specific needs.

Download Brochure


Features

  • Delivers a patented control system that results in incremental energy savings.

  • Features an intuitive user interface that can be accessed by authorized users via computer or tablet while on site.

  • Offers reliable occupancy and time-based dimming scheduling.

  • Allows to create up to 10 preset schedules and easily add pre-set lighting scenes to your schedule.

  • Provides motion sensor overrides located on each luminaire, or over entries and exits.

  • Uses existing cabling – no additional wiring required.

  • Meets local regulations and energy code requirements.



Product Family Details

Not all product variations are shown below. Refer to specification sheet for further details

  • Voltage(s)

    • 120
    • 277
  • Downlight Types

    • Controls

Related Products

related products

The related products listed below are compatible with one or more products in the family. Please see appropriate specifications sheets for details


Tools

CalcZone

CalcZone Indoor is a zonal cavity (lumen method) calulation tool designed to quickly estimate the light level (illuminance), number of luminaires, and lighting layout, for a simple room or building. CalcZone Outdoor will compute iso-contours and point by point illuminance for multiple luminaires or pole mounted arrangements. Allowing for quick layouts of simply parking areas and other similar applications.

Find out more

Products in this family
Not all products are shown below