Search Examples:

  • 982 displays all catalog numbers, family names or UPC codes containing 982.
  • 982 + Suggested Items box selection displays all catalog numbers, product codes and family names starting with 982, redirecting you to that specific item.
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
Compatibility View in Internet Explorer is there to be backward compatible with older sites technology. Since our site supports the latest technology this is not required and should be turned off to view it properly.

compatibility

Limit Search by Indoor/Outdoor or by Brand

Select one
Select all that apply

logo
logo

Luminaires eCatalog

Philips has consolidated our luminaire product portfolio to offer a simplified, best in class line with easier and more intuitive access to the full range. This Philips eCatalog will assist you in quickly identifying the ideal replacement product, or to freely search for best product to meet your needs.

Philips a consolidé notre portfolio de luminaires de manière à ce que nous puissions offrir une gamme simplifiée de produits parmi les meilleurs de leur catégorie tout en permettant un accès plus facile et intuitif à l'ensemble. Ce catalogue électronique de Philips est doté d'une application qui vous permettra de sélectionner rapidement le produit de remplacement idéal. Vous pouvez également y chercher librement le meilleur produit qui répondra à vos besoins.


Please select your country / Veuillez choisir votre région :

TubeLine LED (TBL)

TubeLine LED - Optimized comfort in a linear form

  • Lumec

Product Family Information

Fluorescent linear lighting has traditionally been the preferred choice for customers demanding a high level of visual comfort. With excellent lighting uniformity on the road and walls, perfect visual guidance and high color recognition, linear lighting offers the driver superior lighting quality and safety. With TubeLine, the same lighting quality can be achieved but with the advantages of LED technology. TubeLine is a state-of-the-art LED tunnel luminaire which offers all the benefits of linear lighting. With the latest LED technology, linear lighting has never been more achievable within the constraints of limited budgets.


  • Optimal traffic flow due to increased visual comfort and safety compared to point-source lighting

  • Quick return on investment

  • Flexible, easy-to-install solution

Download Brochure


Features

  • Robust, corrosion-resistant extruded aluminum design

  • Smooth design, easy to clean

  • Remote driver designed to prevent lane closures

  • Flexible mounting and connectivity

  • Compatible with most Tunnel Lighting controls


Applications

  • Tunnel


Product Family Details

Not all product variations are shown below. Refer to specification sheet for further details

  • Source

    • LED
  • Voltage(s)

    • UNV-HVU
  • Lumens

    • 10092
    • 10111
    • 10182
    • 10242
    • 10256
    • 11506
    • 11647
    • 11900
    • 12030
    • 12093
    • 12229
    • 12505
    • 12811
    • 12836
    • 12925
    • 13002
    • 13019
    • 15890
    • 16084
    • 16434
    • 16614
    • 16700
    • 16888
    • 17270
    • 17692
    • 17726
    • 17850
    • 17956
    • 17980
    • 3181
    • 3220
    • 3290
    • 3326
    • 3343
    • 3381
    • 3457
    • 3542
    • 3549
    • 3573
    • 3595
    • 3600
    • 4604
    • 4661
    • 4762
    • 4814
    • 4839
    • 4894
    • 5004
    • 5127
    • 5136
    • 5172
    • 5203
    • 5210
    • 5871
    • 5943
    • 6072
    • 6139
    • 6170
    • 6240
    • 6264
    • 6340
    • 6381
    • 6478
    • 6537
    • 6549
    • 6583
    • 6595
    • 6634
    • 6643
    • 6657
    • 6808
    • 6974
    • 6987
    • 7036
    • 7078
    • 7087
    • 8166
    • 8266
    • 8446
    • 8539
    • 8583
    • 8679
    • 8876
    • 9064
    • 9093
    • 9110
    • 9174
    • 9228
    • 9241
    • 9374
    • 9477
    • 9526
    • 9633
    • 9851
  • Input watts

    • 15
    • 22
    • 28
    • 29
    • 42
    • 44
    • 55
    • 83
  • Colour Temperature

    • 3000K
    • 4000K
  • CRI

    • 70
  • Shape

    • Rectangular
  • Distribution Type

    • Symmetric
  • Mounting type(s)

    • Surface

Tools

CalcZone

CalcZone Indoor is a zonal cavity (lumen method) calulation tool designed to quickly estimate the light level (illuminance), number of luminaires, and lighting layout, for a simple room or building. CalcZone Outdoor will compute iso-contours and point by point illuminance for multiple luminaires or pole mounted arrangements. Allowing for quick layouts of simply parking areas and other similar applications.

Find out more

Access Lumec 3D

The web tool that enables you to create and visualize a 3D presentation of a complete luminaire assembly within a 2D or 3D environment. A couple of clicks will allow you to generate a 3D drawing that meets your client’s expectations. Currently available for Lumec assemblies only.

Find out more

Products in this family
Not all products are shown below