Benefits
Increased visual comfort
Design flexibility
Suitable for new installations or one-to-one replacements
Protected against moisture, dust and insects
Maximizes total cost of ownership
Features
State-of-the-art mid-power LEDs
Modular solution
Available with a frosted or clear globe
IP66 rated
Compatible with a range of control solutions
Product Family Details
Not all product variations are shown below. Refer to specification sheet for further details
SourceVoltage(s)Lumens
- 3252
- 3285
- 3393
- 3427
- 3746
- 3784
- 3909
- 3948
- 4204
- 4238
- 4386
- 4393.1
- 4421
- 4583
- 4843
- 4851
- 4882
- 4899
- 5053
- 5060.8
- 5061
- 5094
- 5111
- 5280
- 6271
- 6290
- 6321
- 6352
- 6542
- 6552.3
- 6553
- 6561
- 6595
- 6618.3
- 6627
- 6836
- 6904
- 8131
- 8197
- 8471.6
- 8482
- 8496
- 8539.9
- 8551
- 8838
- 8851.9
- 8863
- 8909
- 9234.5
Input watts
- 101.51912106
- 50.500199005
- 61.820599094
- 75.599701493
- 95.862334216
|
Spec/Service Smart
Colour TemperatureCRIShapeDistribution TypeMounting type(s)
|
Accessories and Controls
controls
The controls listed below are compatible with one or more products in the family. Please see appropriate specifications sheets for details