Search Examples:

  • 982 displays all catalog numbers, family names or UPC codes containing 982.
  • 982 + Suggested Items box selection displays all catalog numbers, product codes and family names starting with 982, redirecting you to that specific item.
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
Compatibility View in Internet Explorer is there to be backward compatible with older sites technology. Since our site supports the latest technology this is not required and should be turned off to view it properly.

compatibility

Limit Search by Indoor/Outdoor or by Brand

Select one
Select all that apply

logo
logo

Luminaires eCatalog

Philips has consolidated our luminaire product portfolio to offer a simplified, best in class line with easier and more intuitive access to the full range. This Philips eCatalog will assist you in quickly identifying the ideal replacement product, or to freely search for best product to meet your needs.

Philips a consolidé notre portfolio de luminaires de manière à ce que nous puissions offrir une gamme simplifiée de produits parmi les meilleurs de leur catégorie tout en permettant un accès plus facile et intuitif à l'ensemble. Ce catalogue électronique de Philips est doté d'une application qui vous permettra de sélectionner rapidement le produit de remplacement idéal. Vous pouvez également y chercher librement le meilleur produit qui répondra à vos besoins.


Please select your country / Veuillez choisir votre région :

StreetView LED Cobra Head (SVM)

StreetView - leading performance at a great value

  • Lumec

Awards & Certifications :


Product Family Information

When superior performance and low price come together to fulfill a client’s need. The StreetView LED luminaire is designed for many applications that require medium intensity lighting. It will efficiently illuminate collector roads, city streets, bridges and overpasses, and it is also a great choice for local roads and residential streets. The efficient design and optics make the StreetView perfect for small and medium road lighting needs because it will ensure maximum reliability and security at night for both drivers and citizens. And to up the charm factor StreetView is as easy to install as it is to maintain. Powered by a LED platform inspired by the famous LEDgine platform and featuring innovative thermal management design, this new LED luminaire has two major assets: exceptional performance and unbeatable value. Lumec3D: Online 3D Configurator


  • Provides high-quality, uniform light distribution

  • LEDs are protected from degradation

  • Component lifespan of up to 100,000 hours

  • Quick installation and easy maintenance

  • Reduces pole and bracket investment

Download Brochure


Features

  • Dedicated LED optics

  • IP66-rated sealed light engine

  • Innovative thermal management

  • Tool-free access to electrical compartment

  • Lightweight with low EPA


Applications

  • Road And Street


Product Family Details

Not all product variations are shown below. Refer to specification sheet for further details

  • Source

    • LED
  • Voltage(s)

    • 120
    • 277
    • UNIV
  • Lumens

    • 11480
    • 11630
    • 12190
    • 15790
    • 16010
    • 17250
    • 2160
    • 2190
    • 2300
    • 2820
    • 2860
    • 2970
    • 3000
    • 3150
    • 3790
    • 3840
    • 4030
    • 4090
    • 4140
    • 4340
    • 6130
    • 6210
    • 6340
    • 6430
    • 6520
    • 6730
    • 7750
    • 7860
    • 8240
    • 8990
    • 9110
    • 9540
  • Input watts

    • 105
    • 160
    • 161
    • 162
    • 19
    • 26
    • 27
    • 34
    • 35
    • 36
    • 53
    • 54
    • 71
    • 79
  • Spec/Service Smart

    • Has Rev/BIM Files
  • Colour Temperature

    • 4000K
  • CRI

    • 75
  • Shape

    • Rectangular
  • Distribution Type

    • Type II
    • Type III
    • Type V
  • Mounting type(s)

    • Pole Arm

Tools

CalcZone

CalcZone Indoor is a zonal cavity (lumen method) calulation tool designed to quickly estimate the light level (illuminance), number of luminaires, and lighting layout, for a simple room or building. CalcZone Outdoor will compute iso-contours and point by point illuminance for multiple luminaires or pole mounted arrangements. Allowing for quick layouts of simply parking areas and other similar applications.

Find out more

Access Lumec 3D

The web tool that enables you to create and visualize a 3D presentation of a complete luminaire assembly within a 2D or 3D environment. A couple of clicks will allow you to generate a 3D drawing that meets your client’s expectations. Currently available for Lumec assemblies only.

Find out more

Products in this family
Not all products are shown below