Search Examples:

  • 982 displays all catalog numbers, family names or UPC codes containing 982.
  • 982 + Suggested Items box selection displays all catalog numbers, product codes and family names starting with 982, redirecting you to that specific item.
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
Compatibility View in Internet Explorer is there to be backward compatible with older sites technology. Since our site supports the latest technology this is not required and should be turned off to view it properly.

compatibility

Limit Search by Indoor/Outdoor or by Brand

Select one
Select all that apply

logo
logo

Luminaires eCatalog

Philips has consolidated our luminaire product portfolio to offer a simplified, best in class line with easier and more intuitive access to the full range. This Philips eCatalog will assist you in quickly identifying the ideal replacement product, or to freely search for best product to meet your needs.

Philips a consolidé notre portfolio de luminaires de manière à ce que nous puissions offrir une gamme simplifiée de produits parmi les meilleurs de leur catégorie tout en permettant un accès plus facile et intuitif à l'ensemble. Ce catalogue électronique de Philips est doté d'une application qui vous permettra de sélectionner rapidement le produit de remplacement idéal. Vous pouvez également y chercher librement le meilleur produit qui répondra à vos besoins.


Please select your country / Veuillez choisir votre région :

SleekVision Post Top LED (VLC)

SleekVision - forward thinking, functional lighting

  • Lumec

Awards & Certifications :


Product Family Information

Now you can enjoy high-performing, energy-saving LED technology without worrying about the harsh glare or pixelization that can occur with LED luminaires. With the full, comfortable glow of new Lumec SleekVision Luminaires with ClearGuide Technology, you can breathe new life into nighttime city spaces, strengthen a community bond, and enhance a sense of security throughout the night. This state-of-the-art, outdoor urban post top luminaire use a revolutionary, unique, vertically-oriented light engine that creates transparency during the day; while at night, the center comes to life with full illumination, and free from the glare typically found in standard LED technologies. Lumec3D: Online 3D Configurator


  • Enhanced visual comfort

  • Creates a cohesive aesthetic throughout your space

  • Ensures lasting durability and reliability

  • Protected against moisture, dust and insects

  • Increased connectivity possibilities



Features

  • Utilizes Philips ClearGuide technology

  • Provides a family of luminaires

  • Acrylic or Polycarbonate globe

  • IP66 rated

  • 5-pin and 7-pin NEMA receptacles available


Applications

  • Road And Street

  • Bridges, Monuments, Facades
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
    • 480
  • Lumens

    • 2760
    • 3007
    • 3060
    • 3130
    • 3391
    • 3460
    • 3535
    • 3920
    • 3986
    • 4335
    • 4360
    • 4460
    • 4883
    • 4930
    • 4940
    • 5100
    • 5426
    • 5490
    • 5610
    • 5640
    • 5740
    • 6114
    • 6147
    • 6200
    • 6270
    • 6375
    • 6410
    • 6935
    • 6940
    • 7090
    • 7187
    • 7228
    • 8152
  • Input watts

    • 33
    • 35
    • 49
    • 50
    • 51
    • 52
    • 65
    • 67
    • 68
    • 75
    • 76
    • 80
  • Spec/Service Smart

    • Has Rev/BIM Files
  • Colour Temperature

    • 3000K
    • 4000K
  • Shape

    • Round
  • Distribution Type

    • Type III
    • Type V
  • Mounting type(s)

    • Pole Arm
    • Pole Top

Tools

CalcZone

CalcZone Indoor is a zonal cavity (lumen method) calulation tool designed to quickly estimate the light level (illuminance), number of luminaires, and lighting layout, for a simple room or building. CalcZone Outdoor will compute iso-contours and point by point illuminance for multiple luminaires or pole mounted arrangements. Allowing for quick layouts of simply parking areas and other similar applications.

Find out more

Access Lumec 3D

The web tool that enables you to create and visualize a 3D presentation of a complete luminaire assembly within a 2D or 3D environment. A couple of clicks will allow you to generate a 3D drawing that meets your client’s expectations. Currently available for Lumec assemblies only.

Find out more

Products in this family
Not all products are shown below