Search Examples:

  • 982 displays all catalog numbers, family names or UPC codes containing 982.
  • 982 + Suggested Items box selection displays all catalog numbers, product codes and family names starting with 982, redirecting you to that specific item.
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
Compatibility View in Internet Explorer is there to be backward compatible with older sites technology. Since our site supports the latest technology this is not required and should be turned off to view it properly.

compatibility

Limit Search by Indoor/Outdoor or by Brand

Select one
Select all that apply

logo
logo

Luminaires eCatalog

Philips has consolidated our luminaire product portfolio to offer a simplified, best in class line with easier and more intuitive access to the full range. This Philips eCatalog will assist you in quickly identifying the ideal replacement product, or to freely search for best product to meet your needs.

Philips a consolidé notre portfolio de luminaires de manière à ce que nous puissions offrir une gamme simplifiée de produits parmi les meilleurs de leur catégorie tout en permettant un accès plus facile et intuitif à l'ensemble. Ce catalogue électronique de Philips est doté d'une application qui vous permettra de sélectionner rapidement le produit de remplacement idéal. Vous pouvez également y chercher librement le meilleur produit qui répondra à vos besoins.


Please select your country / Veuillez choisir votre région :

Serenade DSX post top (S55)

Serenade - grace in all simplicity, designed for performance and reliability

  • Lumec

Product Family Information

Inspired by early 20th century styling, the Serenade displays its originality with a pleasant blend of features that merge sturdy construction, aesthetics, and efficiency. The Serenade DSX encompasses a sophisticated reflector and refractor system. Superior efficiency and IES cutoff are two of the many benefits this optical system offers. Having as low as 1% uplight sets the Serenade DSX apart from imitators, while increased efficiency can help reduce energy usage. IP66 sealed optical system keeps the optics free of contaminants, ensuring performance for years to come. Lumec3D: Online 3D Configurator


  • Keeps optics free of contaminants

  • Ensures top-level performance in harsh environmental conditions

  • Simple and fast maintenance



Features

  • IP66 optical system

  • Die-cast aluminum construction

  • Tool-free access to internal components


Applications

  • Road And Street

  • Bridges, Monuments, Facades


Product Family Details

Not all product variations are shown below. Refer to specification sheet for further details

  • Source

    • CMH
    • HPS
    • MH
  • Watts

    • 100
    • 150
    • 175
    • 200
    • 250
    • 60
  • Voltage(s)

    • 120
    • 208
    • 240
    • 277
    • 347
    • 480
  • Shape

    • Round
  • Distribution Type

    • Type III
    • Type IV
    • Type V
  • Mounting type(s)

    • Pole Arm
    • Pole Top

Tools

CalcZone

CalcZone Indoor is a zonal cavity (lumen method) calulation tool designed to quickly estimate the light level (illuminance), number of luminaires, and lighting layout, for a simple room or building. CalcZone Outdoor will compute iso-contours and point by point illuminance for multiple luminaires or pole mounted arrangements. Allowing for quick layouts of simply parking areas and other similar applications.

Find out more

Access Lumec 3D

The web tool that enables you to create and visualize a 3D presentation of a complete luminaire assembly within a 2D or 3D environment. A couple of clicks will allow you to generate a 3D drawing that meets your client’s expectations. Currently available for Lumec assemblies only.

Find out more

Products in this family
Not all products are shown below