Search Examples:

  • 982 displays all catalog numbers, family names or UPC codes containing 982.
  • 982 + Suggested Items box selection displays all catalog numbers, product codes and family names starting with 982, redirecting you to that specific item.
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
Compatibility View in Internet Explorer is there to be backward compatible with older sites technology. Since our site supports the latest technology this is not required and should be turned off to view it properly.

compatibility

Limit Search by Indoor/Outdoor or by Brand

Select one
Select all that apply

logo
logo

Luminaires eCatalog

Philips has consolidated our luminaire product portfolio to offer a simplified, best in class line with easier and more intuitive access to the full range. This Philips eCatalog will assist you in quickly identifying the ideal replacement product, or to freely search for best product to meet your needs.

Philips a consolidé notre portfolio de luminaires de manière à ce que nous puissions offrir une gamme simplifiée de produits parmi les meilleurs de leur catégorie tout en permettant un accès plus facile et intuitif à l'ensemble. Ce catalogue électronique de Philips est doté d'une application qui vous permettra de sélectionner rapidement le produit de remplacement idéal. Vous pouvez également y chercher librement le meilleur produit qui répondra à vos besoins.


Please select your country / Veuillez choisir votre région :

RoadView LED off road luminaire - medium (RVM)

Going beyond the road

  • Lumec

Awards & Certifications :


Product Family Information

Not all roadway applications are created equal. Poles that are mounted farther away from a roadway, multi-lane highways, toll plazas, and additional applications require special needs. Typical optics and mounting configurations will not meet these special requirements. The Lumec RoadView LED off road luminaire provides a solution to these unique applications. Combined with state-of-the-art optically efficient luminaires, the knuckle adapter can tackle even the most difficult installation. This flexible adapter can be mounted vertically or horizontally, based on existing or new pole configuration, for optimal performance.

Visualize with Lumec3D Configurator


  • Compatible with a full range of lighting control systems

  • Up to 100,000 hour rated life

  • Reduces amount of wasted light

  • Easy to install and maintain

  • Improved illuminance and uniformity



Features

  • Versatile and expandable LED boards

  • Highly efficient IP66 optics

  • 3G vibration rated

  • Tool-free access to electrical compartment

  • 360 degree rotatable twist-lock photocell receptacle


Applications

  • Road And Street


Product Family Details

Not all product variations are shown below. Refer to specification sheet for further details

  • Voltage(s)

    • UNV-HVU
  • Lumens

    • 10093
    • 10496
    • 10648
    • 11535
    • 11548
    • 11962
    • 12180
    • 12199
    • 12409
    • 12423
    • 12977
    • 13197
    • 13942
    • 13956
    • 14197
    • 14209
    • 14419
    • 14478
    • 14724
    • 14847
    • 15273
    • 15651
    • 15685
    • 15949
    • 15972
    • 16239
    • 16496
    • 16546
    • 16563
    • 17158
    • 17422
    • 17470
    • 17498
    • 17747
    • 17819
    • 17905
    • 17943
    • 18269
    • 18282
    • 18614
    • 18930
    • 19262
    • 19936
    • 19998
    • 20018
    • 20299
    • 20364
    • 20382
    • 20682
    • 21296
    • 21639
    • 22033
    • 22498
    • 22877
    • 22910
    • 23293
    • 23662
    • 24662
    • 25455
    • 25737
    • 26205
    • 28596
    • 29117
    • 8651
    • 9898
  • Input watts

    • 102
    • 119
    • 136
    • 153
    • 158
    • 170
    • 184
    • 211
    • 212
    • 237
    • 264
  • Colour Temperature

    • 3000K
    • 4000K
  • CRI

    • 70
  • Shape

    • Rectangular
  • Distribution Type

    • Type II
    • Type III
  • Mounting type(s)

    • Pole Arm
    • Pole Top

Tools

CalcZone

CalcZone Indoor is a zonal cavity (lumen method) calulation tool designed to quickly estimate the light level (illuminance), number of luminaires, and lighting layout, for a simple room or building. CalcZone Outdoor will compute iso-contours and point by point illuminance for multiple luminaires or pole mounted arrangements. Allowing for quick layouts of simply parking areas and other similar applications.

Find out more

Access Lumec 3D

The web tool that enables you to create and visualize a 3D presentation of a complete luminaire assembly within a 2D or 3D environment. A couple of clicks will allow you to generate a 3D drawing that meets your client’s expectations. Currently available for Lumec assemblies only.

Find out more

Products in this family
Not all products are shown below