Search Examples:

  • 982 displays all catalog numbers, family names or UPC codes containing 982.
  • 982 + Suggested Items box selection displays all catalog numbers, product codes and family names starting with 982, redirecting you to that specific item.
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
Compatibility View in Internet Explorer is there to be backward compatible with older sites technology. Since our site supports the latest technology this is not required and should be turned off to view it properly.

compatibility

Limit Search by Indoor/Outdoor or by Brand

Select one
Select all that apply

logo
logo

Luminaires eCatalog

Philips has consolidated our luminaire product portfolio to offer a simplified, best in class line with easier and more intuitive access to the full range. This Philips eCatalog will assist you in quickly identifying the ideal replacement product, or to freely search for best product to meet your needs.

Philips a consolidé notre portfolio de luminaires de manière à ce que nous puissions offrir une gamme simplifiée de produits parmi les meilleurs de leur catégorie tout en permettant un accès plus facile et intuitif à l'ensemble. Ce catalogue électronique de Philips est doté d'une application qui vous permettra de sélectionner rapidement le produit de remplacement idéal. Vous pouvez également y chercher librement le meilleur produit qui répondra à vos besoins.


Please select your country / Veuillez choisir votre région :

LP20 LED Post Top (LP20)

Product Family Information

Lumec LP series post top luminaires are designed to combine elegance with state-of-the-art photometrics while harmonizing beautifully with park and urban settings. This model’s traditional good looks enhance the allure of any project, even during the day. Powered by TrueForce LED lamp, LP20 provides longevity and energy saving. TrueForce LED lamp is shipped with the luminaire.

Visualize with Lumec3D Configurator


  • Quick and easy maintenance

  • Injected clear satin polycarbonate globe

  • Powered by TrueForce LED Lamp

  • Fade, abrasion, and UV resistant



Features

  • 4000K and 3000K color temperatures available

  • 23W, 35W, 55W options

  • Lamp Included


Applications

  • Bridges, Monuments, Facades

  • Road And Street


Product Family Details

Not all product variations are shown below. Refer to specification sheet for further details

  • Source

    • LED
  • Watts

    • 26
    • 35
    • 55
  • Voltage(s)

    • 120
    • 277
  • Lumens

    • 1820
    • 1955
    • 2957.7
    • 4617
    • 4958
  • Input watts

    • 26
    • 35
    • 55
  • Shape

    • Round
  • Mounting type(s)

    • Pole Arm
    • Pole Top

Tools

CalcZone

CalcZone Indoor is a zonal cavity (lumen method) calulation tool designed to quickly estimate the light level (illuminance), number of luminaires, and lighting layout, for a simple room or building. CalcZone Outdoor will compute iso-contours and point by point illuminance for multiple luminaires or pole mounted arrangements. Allowing for quick layouts of simply parking areas and other similar applications.

Find out more

Access Lumec 3D

The web tool that enables you to create and visualize a 3D presentation of a complete luminaire assembly within a 2D or 3D environment. A couple of clicks will allow you to generate a 3D drawing that meets your client’s expectations. Currently available for Lumec assemblies only.

Find out more

Products in this family
Not all products are shown below