Search Examples:

  • 982 displays all catalog numbers, family names or UPC codes containing 982.
  • 982 + Suggested Items box selection displays all catalog numbers, product codes and family names starting with 982, redirecting you to that specific item.
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
Compatibility View in Internet Explorer is there to be backward compatible with older sites technology. Since our site supports the latest technology this is not required and should be turned off to view it properly.

compatibility

Limit Search by Indoor/Outdoor or by Brand

Select one
Select all that apply

logo
logo

Luminaires eCatalog

Philips has consolidated our luminaire product portfolio to offer a simplified, best in class line with easier and more intuitive access to the full range. This Philips eCatalog will assist you in quickly identifying the ideal replacement product, or to freely search for best product to meet your needs.

Philips a consolidé notre portfolio de luminaires de manière à ce que nous puissions offrir une gamme simplifiée de produits parmi les meilleurs de leur catégorie tout en permettant un accès plus facile et intuitif à l'ensemble. Ce catalogue électronique de Philips est doté d'une application qui vous permettra de sélectionner rapidement le produit de remplacement idéal. Vous pouvez également y chercher librement le meilleur produit qui répondra à vos besoins.


Please select your country / Veuillez choisir votre région :

HighFocus LED high mast (HFL)

HighFocus - Above all, maximizing efficiencies with light

  • Lumec

Awards & Certifications :


Product Family Information

Lumec HighFocus LED high mast luminaires provide an energy saving, lowmaintenance solution that provides managers and work crews with the freedom to focus on other tasks. HighFocus LED features scalable lumen packages and offers up to 97,389 lumens.

Visualize with Lumec3D Configurator


  • Provides reliable and uniform LED illumination ranging from 400 to 1000W HID replacement

  • Consistent and uniform light levels mean that anyone can confidently navigate the well-lit area with ease

  • Three lumen packages available providing up to 97,389 lumens

  • Long LED life means that drivers aren’t frequently inconvenienced by maintenance-related lane or area closures.

  • Includes Service Tag, Philips innovative way to provide assistance throughout the life of the product.



Features

  • LED illumination ranging from 400 to 1000W HID replacement.

  • Three lumen packages available providing up to 97,389 lumens

  • Entire optical assembly rotatable,

  • IP66 Rated light engines

  • Optional 5-pin and 7-pin NEMA twist lock receptacles available


Applications

  • Road And Street
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
    • 480
  • Lumens

    • 16783
    • 18177
    • 18660
    • 19822
    • 19908
    • 21775
    • 22629
    • 23054
    • 23285
    • 23459
    • 24038
    • 25408
    • 26100
    • 28391
    • 28513
    • 29301
    • 30987
    • 31223
    • 31734
    • 32361
    • 32406
    • 32577
    • 32804
    • 34606
    • 34755
    • 35778
    • 38015
    • 38750
    • 39505
    • 39780
    • 40248
    • 40651
    • 40955
    • 42257
    • 42390
    • 42439
    • 45911
    • 46419
    • 47131
    • 47379
    • 48239
    • 49146
    • 49638
    • 50009
    • 50066
    • 50282
    • 50470
    • 51783
    • 53608
    • 54997
    • 55958
    • 56200
    • 57154
    • 58061
    • 58228
    • 58811
    • 59251
    • 59604
    • 61470
    • 61964
    • 63316
    • 63589
    • 64232
    • 64295
    • 65244
    • 69552
    • 69675
    • 72280
    • 73638
    • 74636
    • 74932
    • 75462
    • 77467
    • 82292
    • 82647
    • 90397
    • 93482
    • 93942
    • 95707
    • 97389
  • Input watts

    • 167
    • 303
    • 320
    • 428
    • 468
    • 628
    • 640
    • 965
  • Spec/Service Smart

    • Has Rev/BIM Files
  • Colour Temperature

    • 4000K
  • CRI

    • 70
  • Shape

    • Square
  • Distribution Type

    • Type II
    • Type III
    • Type IV
    • Type V
  • Mounting type(s)

    • Pole Arm

Tools

CalcZone

CalcZone Indoor is a zonal cavity (lumen method) calulation tool designed to quickly estimate the light level (illuminance), number of luminaires, and lighting layout, for a simple room or building. CalcZone Outdoor will compute iso-contours and point by point illuminance for multiple luminaires or pole mounted arrangements. Allowing for quick layouts of simply parking areas and other similar applications.

Find out more

Access Lumec 3D

The web tool that enables you to create and visualize a 3D presentation of a complete luminaire assembly within a 2D or 3D environment. A couple of clicks will allow you to generate a 3D drawing that meets your client’s expectations. Currently available for Lumec assemblies only.

Find out more

Products in this family
Not all products are shown below

Downloads