Search Examples:

  • 982 displays all catalog numbers, family names or UPC codes containing 982.
  • 982 + Suggested Items box selection displays all catalog numbers, product codes and family names starting with 982, redirecting you to that specific item.
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
Compatibility View in Internet Explorer is there to be backward compatible with older sites technology. Since our site supports the latest technology this is not required and should be turned off to view it properly.

compatibility

Limit Search by Indoor/Outdoor or by Brand

Select one
Select all that apply

logo
logo

Luminaires eCatalog

Philips has consolidated our luminaire product portfolio to offer a simplified, best in class line with easier and more intuitive access to the full range. This Philips eCatalog will assist you in quickly identifying the ideal replacement product, or to freely search for best product to meet your needs.

Philips a consolidé notre portfolio de luminaires de manière à ce que nous puissions offrir une gamme simplifiée de produits parmi les meilleurs de leur catégorie tout en permettant un accès plus facile et intuitif à l'ensemble. Ce catalogue électronique de Philips est doté d'une application qui vous permettra de sélectionner rapidement le produit de remplacement idéal. Vous pouvez également y chercher librement le meilleur produit qui répondra à vos besoins.


Please select your country / Veuillez choisir votre région :

Vertilyte Mini

Better performance in half the size

  • Lightolier Canada

Product Family Information

Vertilyte Mini offers the same high-performance as Lightolier’s Vertilyte, but comes with an aesthetically pleasing smaller ballast housing. This competitively priced addition to Lightolier’s full line of metal halide lamping options replaces the current Vertilyte version (except 100W) and offers the same unique vertical ballast design, maximum energy efficiency, superior colour rendering—CRI of up to 92—and long lamp life. In addition to its compact design, Vertilyte Mini improves ease-of-use with an ON/OFF switch located on the squat adaptor, instead of on the ballast housing. Engineered with an electronic ballast, Vertilyte Mini is ideal for making objects stand out in retail stores, specialty food counters, museums and other commercial/institutional interiors. It is available in white (WH), black (BK) and aluminum (AL) using PAR or ED-17P lamps.


  • Aesthetically pleasing smaller ballast housing

  • Improved ease-of-use with an On/Off switch on the squat adapter

  • Ideal for making objects stand out in retail stores, specialty food counters, and museums

Download Brochure


Features

  • Ridged aluminum housing acts as heat sink for cooler operation

  • Compact, durable, and energy efficient electronic ballast

  • Vertical rotation up to 180°

  • Horizontally adjustabe with 350° stop capability


Applications

  • Office

  • Banks

  • Hospitality


Product Family Details

Not all product variations are shown below. Refer to specification sheet for further details

  • Source

    • CMH
  • Lamps

    • 1
  • Watts

    • 70
  • Maximum lamp watts

    • 70
  • Envelope Code

    • BT/ED/E-17P
  • Voltage(s)

    • 120

Tools

CalcZone

CalcZone Indoor is a zonal cavity (lumen method) calulation tool designed to quickly estimate the light level (illuminance), number of luminaires, and lighting layout, for a simple room or building. CalcZone Outdoor will compute iso-contours and point by point illuminance for multiple luminaires or pole mounted arrangements. Allowing for quick layouts of simply parking areas and other similar applications.

Find out more

Products in this family
Not all products are shown below