Search Examples:

  • 982 displays all catalog numbers, family names or UPC codes containing 982.
  • 982 + Suggested Items box selection displays all catalog numbers, product codes and family names starting with 982, redirecting you to that specific item.
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
Compatibility View in Internet Explorer is there to be backward compatible with older sites technology. Since our site supports the latest technology this is not required and should be turned off to view it properly.

compatibility

Limit Search by Indoor/Outdoor or by Brand

Select one
Select all that apply

logo
logo

Luminaires eCatalog

Philips has consolidated our luminaire product portfolio to offer a simplified, best in class line with easier and more intuitive access to the full range. This Philips eCatalog will assist you in quickly identifying the ideal replacement product, or to freely search for best product to meet your needs.

Philips a consolidé notre portfolio de luminaires de manière à ce que nous puissions offrir une gamme simplifiée de produits parmi les meilleurs de leur catégorie tout en permettant un accès plus facile et intuitif à l'ensemble. Ce catalogue électronique de Philips est doté d'une application qui vous permettra de sélectionner rapidement le produit de remplacement idéal. Vous pouvez également y chercher librement le meilleur produit qui répondra à vos besoins.


Please select your country / Veuillez choisir votre région :

Spot LED Recessed Multiple

The perfect energy savings and visual performance balance

  • Lightolier Canada

Product Family Information

Spot LED recessed is a two-part system which offers a high-performing architectural approach to demanding accent lighting needs. Multiple heads provide flexibility to both harness and focus light in the built environment.


  • Luminaires range in size, with multiple distributions, lumen packages, color temperatures, beam spreads and finishes

  • Two-part system offers a high-performing architectural approach to demanding accent lighting needs

  • 360° rotation and 90° tilt

Download Brochure


Features

  • 1, 2, 3 or 4 head configurations

  • Reflectors: spot, narrow flood, and flood beams

  • Multiple heads provide flexibility to both harness and focus light in the built environment


Applications

  • Fashion

  • Food And Large Retailers


Product Family Details

Not all product variations are shown below. Refer to specification sheet for further details

  • Source

    • LED
  • Lamps

    • 1
    • 2
    • 3
    • 4
  • Lumens

    • 1000
    • 1600
  • Colour Temperature

    • 2700K
    • 3000K
  • CRI

    • 85
  • Shape

    • Round
  • Aperture size codes

    • 5 1/2
    • 6
  • Distribution Type

    • Flood
    • Medium
    • Spot
  • Mounting type(s)

    • Recessed

Accessories and Controls

accessories

The accessories listed below are compatible with one or more products in the family. Please see appropriate specifications sheets for details


Tools

CalcZone

CalcZone Indoor is a zonal cavity (lumen method) calulation tool designed to quickly estimate the light level (illuminance), number of luminaires, and lighting layout, for a simple room or building. CalcZone Outdoor will compute iso-contours and point by point illuminance for multiple luminaires or pole mounted arrangements. Allowing for quick layouts of simply parking areas and other similar applications.

Find out more

Products in this family
Not all products are shown below