Search Examples:

  • 982 displays all catalog numbers, family names or UPC codes containing 982.
  • 982 + Suggested Items box selection displays all catalog numbers, product codes and family names starting with 982, redirecting you to that specific item.
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
Compatibility View in Internet Explorer is there to be backward compatible with older sites technology. Since our site supports the latest technology this is not required and should be turned off to view it properly.

compatibility

Limit Search by Indoor/Outdoor or by Brand

Select one
Select all that apply

logo
logo

Luminaires eCatalog

Philips has consolidated our luminaire product portfolio to offer a simplified, best in class line with easier and more intuitive access to the full range. This Philips eCatalog will assist you in quickly identifying the ideal replacement product, or to freely search for best product to meet your needs.

Philips a consolidé notre portfolio de luminaires de manière à ce que nous puissions offrir une gamme simplifiée de produits parmi les meilleurs de leur catégorie tout en permettant un accès plus facile et intuitif à l'ensemble. Ce catalogue électronique de Philips est doté d'une application qui vous permettra de sélectionner rapidement le produit de remplacement idéal. Vous pouvez également y chercher librement le meilleur produit qui répondra à vos besoins.


Please select your country / Veuillez choisir votre région :

Lytepoints Low Voltage 3 3/4"

Product Family Information

LytePoints low-voltage and line-voltage luminaries represent the ultimate in small aperture downlighting. They are designed to deliver superior erformance, maximum versatility and fast, easy installation. A diverse selection of trims and finishes combined with universal frame-in kits, with magnetic or electronic transformers, offer the perfect lighting solution for virtually every application. From fully adjustable accent lights to wet location and decorative luminaries, LytePoints provides the tools to help you realize the full potential of your design.


  • Comprised of a complete palette of interchangeable trim choices

  • Designed around the "Flex" system for a contractor friendly installation

  • Each luminaire is designed with a combination of high performance and unparralleled aesthetics

Download Brochure


Features

  • Transformer is mounted vertically to dramatically reduce noise

  • Frame options for MR16 or ES16 lamps

  • Factory installed trim enclose simplifies installation

  • Open downlight, wall wash, gimbal, slot, pinhole, cross blade trim options available


Applications

  • Office

  • Banks

  • Hospitality

  • Airports

  • Fashion


Product Family Details

Not all product variations are shown below. Refer to specification sheet for further details

  • Source

    • CMH
    • HALLV
    • INC
  • Lamps

    • 1
  • Watts

    • 37
    • 39
    • 50
  • Maximum lamp watts

    • 39
    • 50
  • Envelope Code

    • ES16/ESD16
    • MR-16
    • PAR-20
  • Voltage(s)

    • 12
    • 120
  • Shape

    • Round
  • Aperture size codes

    • 3 3/4
    • 4 1/4
    • 4 3/4
  • Downlight Types

    • Accent Adjustable
    • IC (AirSeal) Frames
    • Lensed Downlight
    • Non-IC Frames
    • Non-IC Remodelers
    • Open Downlight
    • Wall Wash
    • Wet Location
  • Distribution Type

    • Direct
  • Mounting type(s)

    • Recessed

Tools

CalcZone

CalcZone Indoor is a zonal cavity (lumen method) calulation tool designed to quickly estimate the light level (illuminance), number of luminaires, and lighting layout, for a simple room or building. CalcZone Outdoor will compute iso-contours and point by point illuminance for multiple luminaires or pole mounted arrangements. Allowing for quick layouts of simply parking areas and other similar applications.

Find out more

Products in this family
Not all products are shown below

Downloads