Search Examples:

  • 982 displays all catalog numbers, family names or UPC codes containing 982.
  • 982 + Suggested Items box selection displays all catalog numbers, product codes and family names starting with 982, redirecting you to that specific item.
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
Compatibility View in Internet Explorer is there to be backward compatible with older sites technology. Since our site supports the latest technology this is not required and should be turned off to view it properly.

compatibility

Limit Search by Indoor/Outdoor or by Brand

Select one
Select all that apply

logo
logo

Luminaires eCatalog

Philips has consolidated our luminaire product portfolio to offer a simplified, best in class line with easier and more intuitive access to the full range. This Philips eCatalog will assist you in quickly identifying the ideal replacement product, or to freely search for best product to meet your needs.

Philips a consolidé notre portfolio de luminaires de manière à ce que nous puissions offrir une gamme simplifiée de produits parmi les meilleurs de leur catégorie tout en permettant un accès plus facile et intuitif à l'ensemble. Ce catalogue électronique de Philips est doté d'une application qui vous permettra de sélectionner rapidement le produit de remplacement idéal. Vous pouvez également y chercher librement le meilleur produit qui répondra à vos besoins.


Please select your country / Veuillez choisir votre région :

Domelite Track Heads

Even if your budget is limited, you can still have the best in style and performance

  • Lightolier Canada

Product Family Information

This track head is available in kits, including one 40" track, two spots and a floating canopy; or as a single spot.


  • Designed for easy, do-it-yourself installation

  • Track heads feature a die-cast adapter that attaches anywhere along the track

  • Offered in a choice of white or black to blend into any setting



Features

  • Trunion Mounting: Permanently tensioned with internal spring wasker and vibration-resistant unit. Vertical adjustment 0-180°

  • Pivot Mounting: Permanently tensioned. Adjust horizontally with 350° stop

  • Classics are constructed of durable steel with black phenolic baffles to reduce glare


Applications

  • Office

  • Banks

  • Hospitality

  • Residential


Product Family Details

Not all product variations are shown below. Refer to specification sheet for further details

  • Source

    • INC
  • Lamps

    • 1
  • Watts

    • 37
    • 50
  • Maximum lamp watts

    • 50
  • Envelope Code

    • MR-16
  • Voltage(s)

    • 12

Tools

CalcZone

CalcZone Indoor is a zonal cavity (lumen method) calulation tool designed to quickly estimate the light level (illuminance), number of luminaires, and lighting layout, for a simple room or building. CalcZone Outdoor will compute iso-contours and point by point illuminance for multiple luminaires or pole mounted arrangements. Allowing for quick layouts of simply parking areas and other similar applications.

Find out more

Products in this family
Not all products are shown below