Search Examples:

  • 982 displays all catalog numbers, family names or UPC codes containing 982.
  • 982 + Suggested Items box selection displays all catalog numbers, product codes and family names starting with 982, redirecting you to that specific item.

Wildcards like * and ? can be used to find a string of characters within data fields.

  • *LED displays all items ending with LED, where LED* displays all items beginning with LED.
  • 98?P4 displays all items that match this string with the exception of the question mark.

Getting a blank search results screen and using Internet Explorer?
Compatibility view mode may be turned on and this can have a negative effect on how some sites operate.

We suggest you follow these steps and turn off this setting.

  1. Within Internet Explorer press the ALT key to display the top menu bar
  2. Go to Tools then Compatibility View Settings
  3. Turn Off all checkboxes and click Close

Compatibility View in Internet Explorer is there to be backward compatible with older sites technology. Since our site supports the latest technology this is not required and should be turned off to view it properly.

compatibility

Limit Search by Indoor/Outdoor or by Brand

Select one
Select all that apply

logo
logo

Luminaires eCatalog

Philips has consolidated our luminaire product portfolio to offer a simplified, best in class line with easier and more intuitive access to the full range. This Philips eCatalog will assist you in quickly identifying the ideal replacement product, or to freely search for best product to meet your needs.

Philips a consolidé notre portfolio de luminaires de manière à ce que nous puissions offrir une gamme simplifiée de produits parmi les meilleurs de leur catégorie tout en permettant un accès plus facile et intuitif à l'ensemble. Ce catalogue électronique de Philips est doté d'une application qui vous permettra de sélectionner rapidement le produit de remplacement idéal. Vous pouvez également y chercher librement le meilleur produit qui répondra à vos besoins.


Please select your country / Veuillez choisir votre région :

Calculite LED 6" round gen 2

Product Family Information

The ideal blend between comfort and performance. The essence of architectural recessed lighting is the ability to provide the desired illumination while shielding the source of illumination from view. The downlighting distributions are intended to deliver the proper footcandle levels for a variety of scale and application requirements. Reflectors are precisely designed to keep both the direct source illumination and the reflected illumination from your clients line of site. Illumination levels on the cone can be varied by choice of reflector finish.


  • Round and Square available

  • By designing the light engine as a fully enclosed modular system, maximum heat dissipation is ensured

  • Compatible with Vetro Accessories



Features

  • Delivers a true 50° physical and reflected cutoff for a reduced aperture brightness and unobtrusive ceiling presence

  • Industry leading 76 lm/W up to 82 CRI

  • Frame-In Kit adjustment mechanism assures quick and easy mounting for virtually any ceiliing configuration

  • Unitized optical assemblies guarentee precise alignment between lamp and optics for consistent reliable performance


Applications

  • Residential

  • Office

  • Banks

  • Hospitality

  • Airports

  • Fashion


Product Family Details

Not all product variations are shown below. Refer to specification sheet for further details

  • Source

    • LED
  • Voltage(s)

    • 120
    • 277
    • 347
  • Lumens

    • 1000
    • 1500
    • 1500/2000
    • 2000
    • 3000
    • 500
  • Input watts

    • 14
    • 21
    • 21/32
    • 32
    • 37
    • 8
  • Colour Temperature

    • 3000K
    • 3500K
  • CRI

    • 80
  • Shape

    • Round
  • Aperture size codes

    • 6
  • Downlight Types

    • Non-IC Frames
    • Open Downlight
    • Wall Wash
  • Mounting type(s)

    • Recessed

Tools

CalcZone

CalcZone Indoor is a zonal cavity (lumen method) calulation tool designed to quickly estimate the light level (illuminance), number of luminaires, and lighting layout, for a simple room or building. CalcZone Outdoor will compute iso-contours and point by point illuminance for multiple luminaires or pole mounted arrangements. Allowing for quick layouts of simply parking areas and other similar applications.

Find out more

Products in this family
Not all products are shown below