Search Examples:

  • 982 displays all catalog numbers, family names or UPC codes containing 982.
  • 982 + Suggested Items box selection displays all catalog numbers, product codes and family names starting with 982, redirecting you to that specific item.
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
Compatibility View in Internet Explorer is there to be backward compatible with older sites technology. Since our site supports the latest technology this is not required and should be turned off to view it properly.

compatibility

Limit Search by Indoor/Outdoor or by Brand

Select one
Select all that apply

logo
logo

Luminaires eCatalog

Philips has consolidated our luminaire product portfolio to offer a simplified, best in class line with easier and more intuitive access to the full range. This Philips eCatalog will assist you in quickly identifying the ideal replacement product, or to freely search for best product to meet your needs.

Philips a consolidé notre portfolio de luminaires de manière à ce que nous puissions offrir une gamme simplifiée de produits parmi les meilleurs de leur catégorie tout en permettant un accès plus facile et intuitif à l'ensemble. Ce catalogue électronique de Philips est doté d'une application qui vous permettra de sélectionner rapidement le produit de remplacement idéal. Vous pouvez également y chercher librement le meilleur produit qui répondra à vos besoins.


Please select your country / Veuillez choisir votre région :

VersaForm surface

VersaForm - Clean harmonious style and superior performance in a seamless upgradable design.

  • Ledalite

Awards & Certifications :


Product Family Information

Specifically designed to blend high performance LED technology with versatile options to suit any area, VersaForm allows you to enjoy the latest LED energy efficiencies in concert with your unique style, and as your needs evolve, it’s simple to change or upgrade with our unique detachable light engine.


  • Wide pallete of sizes, lumen packages, color temperatures, color renderings, housings

  • Optional controls and sensors

  • Simple to change or upgrade with unique detachable light engine

Download Brochure


Features

  • Multiple lumen packages, color temperatures and color renderings

  • Upgradable LED light engine without expensive rewiring or total fixture replacement

  • Available in 1'x4', 2'x2' & 2'x4', Recessed and surface versions

  • Fixtures can be fastened directly to the T-bar grid and/or tied-off to the building structure

  • Optional drywall kits available


Applications

  • Office

  • Banks

  • Hospitality

  • Fashion
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
    • 3000
    • 4000
    • 5200
    • 6800
  • Input watts

    • 26.8 W
    • 27.9 W
    • 34.9 W
    • 35 W
    • 36.1 W
    • 45.9 W
    • 61.6 W
  • Spec/Service Smart

    • Has Rev/BIM Files
  • Colour Temperature

    • 3000/3500/4000K
  • CRI

    • 80
  • Shape

    • Rectangular
    • Square
  • Fixture Size

    • 1ft x 4ft
    • 2ft x 2ft
    • 2ft x 4ft
  • Distribution Type

    • Direct
  • Mounting type(s)

    • Surface

Tools

CalcZone

CalcZone Indoor is a zonal cavity (lumen method) calulation tool designed to quickly estimate the light level (illuminance), number of luminaires, and lighting layout, for a simple room or building. CalcZone Outdoor will compute iso-contours and point by point illuminance for multiple luminaires or pole mounted arrangements. Allowing for quick layouts of simply parking areas and other similar applications.

Find out more

Products in this family
Not all products are shown below