Search Examples:

  • 982 displays all catalog numbers, family names or UPC codes containing 982.
  • 982 + Suggested Items box selection displays all catalog numbers, product codes and family names starting with 982, redirecting you to that specific item.
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
Compatibility View in Internet Explorer is there to be backward compatible with older sites technology. Since our site supports the latest technology this is not required and should be turned off to view it properly.

compatibility

Limit Search by Indoor/Outdoor or by Brand

Select one
Select all that apply

logo
logo

Luminaires eCatalog

Philips has consolidated our luminaire product portfolio to offer a simplified, best in class line with easier and more intuitive access to the full range. This Philips eCatalog will assist you in quickly identifying the ideal replacement product, or to freely search for best product to meet your needs.

Philips a consolidé notre portfolio de luminaires de manière à ce que nous puissions offrir une gamme simplifiée de produits parmi les meilleurs de leur catégorie tout en permettant un accès plus facile et intuitif à l'ensemble. Ce catalogue électronique de Philips est doté d'une application qui vous permettra de sélectionner rapidement le produit de remplacement idéal. Vous pouvez également y chercher librement le meilleur produit qui répondra à vos besoins.


Please select your country / Veuillez choisir votre région :

ModiFly wall

ModiFly Suspended & Wall are the new action hero for lighting design. This next generation lighting innovation has it all: contemporary form, infinite design freedom, and undisputed performance.

  • Ledalite

Product Family Information

ModiFly wall is a key component of any layered lighting design – adding to the visual comfort within a space in combination with complementing ModiFly suspended luminaires. With ModiFly’s versatility, design spaces with wall mount luminaires, or use Ledalite’s bi, tri, or quad links to connect wall mount to suspended luminaires for design continuity in a space.


  • Seamlessly transition from wall mount to suspended luminaires using bi, tri and quad links

  • Fully articulating Bi-Link, Tri-Link & Quad-Link joints give you unlimited design options

  • Added array of LEDs along luminaire underside for uniform wallside illumination

  • ADA compliant with slim 4.5"x2.8" wall mount housing

  • Vertical Light Guide technology produces a controlled batwing distribution with 80% downlight

  • Select configurations contribute toward satisfying features L04 and L07 under the WELL Building Standard

  • For offices, schools, healthcare, and hospitality environments

Download Brochure


Features

  • Available in 2ft, 4ft, 5ft, 6ft & 8ft linear lengths

  • Multiple drivers and systems to choose from including 0-10V, PoE, Tunable White & Lutron

  • Choose from 6 standard paint finishes, including new Hero Gold, Silver Nova & Venom Black

  • Seven lumen packages ranging from 1500lm/4ft to 3500lm/4ft in 500lm steps


Applications

  • Office

  • Banks

  • Hospitality

  • Fashion

  • Education


Product Family Details

Not all product variations are shown below. Refer to specification sheet for further details

  • Source

    • LED
  • Voltage(s)

    • 120
    • 277
    • 347
  • Lumens

    • 1000lm/4ft
    • 1500lm/4ft
    • 2000lm/4ft
    • 2500lm/4ft
    • 3000lm/4ft
    • 3500lm/4ft
  • Input watts

    • 10.5
    • 12.1
    • 14.6
    • 15.7
    • 18.6
    • 19.3
    • 23.5
    • 23.6
    • 27.4
    • 28.3
    • 33
    • 9
  • Spec/Service Smart

    • Has Rev/BIM Files
  • Colour Temperature

    • 2700-6500K
    • 2700K
    • 3000K
    • 3500K
    • 4000K
    • 5000K
  • CRI

    • 80
    • 90
  • Shape

    • Linear
  • Distribution Type

    • Direct/Indirect
  • Mounting type(s)

    • Wall
    • Wall

Tools

CalcZone

CalcZone Indoor is a zonal cavity (lumen method) calulation tool designed to quickly estimate the light level (illuminance), number of luminaires, and lighting layout, for a simple room or building. CalcZone Outdoor will compute iso-contours and point by point illuminance for multiple luminaires or pole mounted arrangements. Allowing for quick layouts of simply parking areas and other similar applications.

Find out more

Products in this family
Not all products are shown below