Search Examples:

  • 982 displays all catalog numbers, family names or UPC codes containing 982.
  • 982 + Suggested Items box selection displays all catalog numbers, product codes and family names starting with 982, redirecting you to that specific item.
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
Compatibility View in Internet Explorer is there to be backward compatible with older sites technology. Since our site supports the latest technology this is not required and should be turned off to view it properly.

compatibility

Limit Search by Indoor/Outdoor or by Brand

Select one
Select all that apply

logo
logo

Luminaires eCatalog

Philips has consolidated our luminaire product portfolio to offer a simplified, best in class line with easier and more intuitive access to the full range. This Philips eCatalog will assist you in quickly identifying the ideal replacement product, or to freely search for best product to meet your needs.

Philips a consolidé notre portfolio de luminaires de manière à ce que nous puissions offrir une gamme simplifiée de produits parmi les meilleurs de leur catégorie tout en permettant un accès plus facile et intuitif à l'ensemble. Ce catalogue électronique de Philips est doté d'une application qui vous permettra de sélectionner rapidement le produit de remplacement idéal. Vous pouvez également y chercher librement le meilleur produit qui répondra à vos besoins.


Please select your country / Veuillez choisir votre région :

Chopstick Wall LED

Chopstick - Clean, minimalist design with big performance and optimal energy-efficiency for mainstream architectural applications.

  • Ledalite

Product Family Information

Fixture scale, performance, lighting quality and budget–why compromise? Chopstick offers small size with big lighting performance and a price point that makes it ideal for use in many different types of spaces.


  • Slightly bigger than a business card in an inconspicuous scale

  • Up to 108lm/W efficacy

  • Wide lateral distribution in the upper hemisphere enabling wider row spacing

Download Brochure


Features

  • MesoOptics and Light Guide panel producing optimal batwing distribution

  • Suspended and complementary wall mount versions

  • Choice of flat or sculpted endcaps


Applications

  • Office

  • Banks

  • Hospitality

  • Fashion
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
    • 1900
    • 2800
    • 4400
  • Input watts

    • 19.1 W
    • 29.4 W
    • 51.1 W
  • Spec/Service Smart

    • Has Rev/BIM Files
  • Colour Temperature

    • 3000K / 3500K / 4000K
  • CRI

    • 80
  • Shape

    • Linear
  • Distribution Type

    • Asymmetric
  • Mounting type(s)

    • Wall
    • Wall

Tools

CalcZone

CalcZone Indoor is a zonal cavity (lumen method) calulation tool designed to quickly estimate the light level (illuminance), number of luminaires, and lighting layout, for a simple room or building. CalcZone Outdoor will compute iso-contours and point by point illuminance for multiple luminaires or pole mounted arrangements. Allowing for quick layouts of simply parking areas and other similar applications.

Find out more

Products in this family
Not all products are shown below