Search Examples:

  • 982 displays all catalog numbers, family names or UPC codes containing 982.
  • 982 + Suggested Items box selection displays all catalog numbers, product codes and family names starting with 982, redirecting you to that specific item.
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
Compatibility View in Internet Explorer is there to be backward compatible with older sites technology. Since our site supports the latest technology this is not required and should be turned off to view it properly.

compatibility

Limit Search by Indoor/Outdoor or by Brand

Select one
Select all that apply

logo
logo

Luminaires eCatalog

Philips has consolidated our luminaire product portfolio to offer a simplified, best in class line with easier and more intuitive access to the full range. This Philips eCatalog will assist you in quickly identifying the ideal replacement product, or to freely search for best product to meet your needs.

Philips a consolidé notre portfolio de luminaires de manière à ce que nous puissions offrir une gamme simplifiée de produits parmi les meilleurs de leur catégorie tout en permettant un accès plus facile et intuitif à l'ensemble. Ce catalogue électronique de Philips est doté d'une application qui vous permettra de sélectionner rapidement le produit de remplacement idéal. Vous pouvez également y chercher librement le meilleur produit qui répondra à vos besoins.


Please select your country / Veuillez choisir votre région :

Note: This product is scheduled to retire in the near future. Our recommended replacement is Wall Pack LED if you choose. x

Maxi Wallcube LED

Maxi Wallcube LED - classic design, improved LED performance

  • Keene Canada

Product Family Information

The Keene 553 LED Wall Pack offers maximum light output for general purpose area and security lighting through a classic glass refractor design. Now available with enhanced the LEDGINE platform,


  • Consumes 31% less energy than previous generation

  • Increased lumen output

  • Fade and abrasion resistant

  • Matches existing luminaires or HID retrofits



Features

  • Glass refractor design

  • Several controls option available

  • One-piece die cast aluminum housing

  • TGIC powdercoat finish


Applications

  • Security Lighting


Product Family Details

Not all product variations are shown below. Refer to specification sheet for further details

  • Source

    • LED
  • Watts

    • 65
  • Voltage(s)

    • 120
    • 208
    • 240
    • 277
    • 347
    • 480
    • UNIV
  • Lumens

    • 6726
  • Input watts

    • 65
  • Colour Temperature

    • 4000K
  • Shape

    • Rectangular
  • Mounting type(s)

    • Wall
    • Wall

Tools

CalcZone

CalcZone Indoor is a zonal cavity (lumen method) calulation tool designed to quickly estimate the light level (illuminance), number of luminaires, and lighting layout, for a simple room or building. CalcZone Outdoor will compute iso-contours and point by point illuminance for multiple luminaires or pole mounted arrangements. Allowing for quick layouts of simply parking areas and other similar applications.

Find out more

Products in this family
Not all products are shown below