Search Examples:

  • 982 displays all catalog numbers, family names or UPC codes containing 982.
  • 982 + Suggested Items box selection displays all catalog numbers, product codes and family names starting with 982, redirecting you to that specific item.
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
Compatibility View in Internet Explorer is there to be backward compatible with older sites technology. Since our site supports the latest technology this is not required and should be turned off to view it properly.

compatibility

Limit Search by Indoor/Outdoor or by Brand

Select one
Select all that apply

logo
logo

Luminaires eCatalog

Philips has consolidated our luminaire product portfolio to offer a simplified, best in class line with easier and more intuitive access to the full range. This Philips eCatalog will assist you in quickly identifying the ideal replacement product, or to freely search for best product to meet your needs.

Philips a consolidé notre portfolio de luminaires de manière à ce que nous puissions offrir une gamme simplifiée de produits parmi les meilleurs de leur catégorie tout en permettant un accès plus facile et intuitif à l'ensemble. Ce catalogue électronique de Philips est doté d'une application qui vous permettra de sélectionner rapidement le produit de remplacement idéal. Vous pouvez également y chercher librement le meilleur produit qui répondra à vos besoins.


Please select your country / Veuillez choisir votre région :

LytePro 7 LED Wall Sconce Gen3

Designed for projects, built for stock

  • Keene Canada

Awards & Certifications :


Product Family Information

LytePro LED small wall sconce LPW7 features outstanding value in a compact, architectural design, and combines energy savings with good photometric performance. LPW7 is ideal for entryways, corridors, facade and other wall/surface lighting applications.


  • Low-profile design to complement and blend in with surroundings

  • Provides energy saving replacement for incandescent, compact fluorescent and HID lamp sources up to 320W

  • Optical distributions offer full cutoff performance and excellent uniformity for precise wall and area illumination

  • Easily mounts to a variety of junction box types or fastens directly to wall for seamless retrofitting

  • Outstanding long life provides maintenance savings

Download Brochure


Features

  • Three sizes to accommodate multiple mounting heights

  • Lumen output ranges from 1,000 to 9,600 with efficacies up to 114 LPW

  • Button photocell, motion response, battery pack, and field adjustable wattage options available with LPW32

  • Types 3 and 4 optical distributions available

  • 3000K and 4000K color temperatures available

  • All models are DLC qualified

  • 5 year limited warranty


Applications

  • Bridges, Monuments, Facades

  • Security Lighting

  • Residential
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
    • 1050
  • Input watts

    • 10
  • Colour Temperature

    • 3000K
    • 4000K
  • CRI

    • 70
  • Distribution Type

    • Type II
  • Mounting type(s)

    • Wall
    • Wall

Tools

CalcZone

CalcZone Indoor is a zonal cavity (lumen method) calulation tool designed to quickly estimate the light level (illuminance), number of luminaires, and lighting layout, for a simple room or building. CalcZone Outdoor will compute iso-contours and point by point illuminance for multiple luminaires or pole mounted arrangements. Allowing for quick layouts of simply parking areas and other similar applications.

Find out more

Products in this family
Not all products are shown below