Search Examples:

  • 982 displays all catalog numbers, family names or UPC codes containing 982.
  • 982 + Suggested Items box selection displays all catalog numbers, product codes and family names starting with 982, redirecting you to that specific item.

Wildcards like * and ? can be used to find a string of characters within data fields.

  • *LED displays all items ending with LED, where LED* displays all items beginning with LED.
  • 98?P4 displays all items that match this string with the exception of the question mark.

Getting a blank search results screen and using Internet Explorer?
Compatibility view mode may be turned on and this can have a negative effect on how some sites operate.

We suggest you follow these steps and turn off this setting.

  1. Within Internet Explorer press the ALT key to display the top menu bar
  2. Go to Tools then Compatibility View Settings
  3. Turn Off all checkboxes and click Close

Compatibility View in Internet Explorer is there to be backward compatible with older sites technology. Since our site supports the latest technology this is not required and should be turned off to view it properly.

compatibility

Limit Search by Indoor/Outdoor or by Brand

Select one
Select all that apply

logo
logo

Luminaires eCatalog

Philips has consolidated our luminaire product portfolio to offer a simplified, best in class line with easier and more intuitive access to the full range. This Philips eCatalog will assist you in quickly identifying the ideal replacement product, or to freely search for best product to meet your needs.

Philips a consolidé notre portfolio de luminaires de manière à ce que nous puissions offrir une gamme simplifiée de produits parmi les meilleurs de leur catégorie tout en permettant un accès plus facile et intuitif à l'ensemble. Ce catalogue électronique de Philips est doté d'une application qui vous permettra de sélectionner rapidement le produit de remplacement idéal. Vous pouvez également y chercher librement le meilleur produit qui répondra à vos besoins.


Please select your country / Veuillez choisir votre région :

RX440

Product Family Information

The RX4 LEDGINE is an excellent solution for LED Street Lighting. The RX4 LEDGINE maximizes energy savings and provides uniform and comfortable white light. The low copper, sand-cast aluminum housing has a unique style and low profile. The enduring design provides a complete solution that is environmentally sustainable. The aesthetic and performance work in several applications including downtown and residential streets, parks, university and healthcare campuses, parking lots and security lighting. The RX4 is the perfect solution for replacing a variety of Incandescent and HID sources.





    Applications

    • Road And Street


    Product Family Details

    Not all product variations are shown below. Refer to specification sheet for further details

    • Source

      • LED
    • Voltage(s)

      • 120
      • 208
      • 240
      • 277
      • 347
      • 480
    • Colour Temperature

      • 4000K
    • Distribution Type

      • Type II
      • Type III
      • Type IV
      • Type V
    • Mounting type(s)

      • Pole Arm

    Accessories and Controls

    accessories

    The accessories listed below are compatible with one or more products in the family. Please see appropriate specifications sheets for details

    controls

    The controls listed below are compatible with one or more products in the family. Please see appropriate specifications sheets for details


    Tools

    CalcZone

    CalcZone Indoor is a zonal cavity (lumen method) calulation tool designed to quickly estimate the light level (illuminance), number of luminaires, and lighting layout, for a simple room or building. CalcZone Outdoor will compute iso-contours and point by point illuminance for multiple luminaires or pole mounted arrangements. Allowing for quick layouts of simply parking areas and other similar applications.

    Find out more

    Products in this family
    Not all products are shown below