Search Examples:

  • 982 displays all catalog numbers, family names or UPC codes containing 982.
  • 982 + Suggested Items box selection displays all catalog numbers, product codes and family names starting with 982, redirecting you to that specific item.
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
Compatibility View in Internet Explorer is there to be backward compatible with older sites technology. Since our site supports the latest technology this is not required and should be turned off to view it properly.

compatibility

Limit Search by Indoor/Outdoor or by Brand

Select one
Select all that apply

logo
logo

Luminaires eCatalog

Philips has consolidated our luminaire product portfolio to offer a simplified, best in class line with easier and more intuitive access to the full range. This Philips eCatalog will assist you in quickly identifying the ideal replacement product, or to freely search for best product to meet your needs.

Philips a consolidé notre portfolio de luminaires de manière à ce que nous puissions offrir une gamme simplifiée de produits parmi les meilleurs de leur catégorie tout en permettant un accès plus facile et intuitif à l'ensemble. Ce catalogue électronique de Philips est doté d'une application qui vous permettra de sélectionner rapidement le produit de remplacement idéal. Vous pouvez également y chercher librement le meilleur produit qui répondra à vos besoins.


Please select your country / Veuillez choisir votre région :

Pima LED pendant comfort - small (CXF6C)

Product Family Information

The Hadco Pima pendant family offers a simple modern take on the traditional pendant lantern, providing style and elegance to downtown areas, commercial developments, parks and residential communities. These pendants are now available with comfort optics, providing a low glare solution for pedestrian applications.


  • Comfort optics provide low glare solution to improve visual comfort

  • Offers a variety of optical distributions suitable for several applications

  • Ensures lasting durability and reliability

  • Significant energy savings over HID

  • Dimming controls available for additional energy savings during off-peak hours

Download Brochure


Features

  • Comfort optics reduce glare

  • Multiple lumen packages

  • Side arm, top arm and wall mounting options available

  • Cast aluminum housing

  • IP66 rated optical chamber and LED driver


Applications

  • Road And Street

  • Bridges, Monuments, Facades
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
    • 480
  • Lumens

    • 2226
    • 2230
    • 2243
    • 2285
    • 2467
    • 2906
    • 2983
    • 3120
    • 3138
    • 3221
    • 4946
    • 5077
    • 5309
    • 5340
    • 5481
    • 6792
    • 6972
    • 7292
    • 7334
    • 7528
    • 8242
    • 8460
    • 8847
    • 8899
    • 9134
  • Input watts

    • 21.2
    • 30.4
    • 52.2
    • 75
    • 94
  • Colour Temperature

    • 3000K
    • 4000K
  • CRI

    • 70
  • Distribution Type

    • Type I
    • Type II
    • Type III
    • Type IV
    • Type V

Tools

CalcZone

CalcZone Indoor is a zonal cavity (lumen method) calulation tool designed to quickly estimate the light level (illuminance), number of luminaires, and lighting layout, for a simple room or building. CalcZone Outdoor will compute iso-contours and point by point illuminance for multiple luminaires or pole mounted arrangements. Allowing for quick layouts of simply parking areas and other similar applications.

Find out more

Products in this family
Not all products are shown below