Search Examples:

  • 982 displays all catalog numbers, family names or UPC codes containing 982.
  • 982 + Suggested Items box selection displays all catalog numbers, product codes and family names starting with 982, redirecting you to that specific item.
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
Compatibility View in Internet Explorer is there to be backward compatible with older sites technology. Since our site supports the latest technology this is not required and should be turned off to view it properly.

compatibility

Limit Search by Indoor/Outdoor or by Brand

Select one
Select all that apply

logo
logo

Luminaires eCatalog

Philips has consolidated our luminaire product portfolio to offer a simplified, best in class line with easier and more intuitive access to the full range. This Philips eCatalog will assist you in quickly identifying the ideal replacement product, or to freely search for best product to meet your needs.

Philips a consolidé notre portfolio de luminaires de manière à ce que nous puissions offrir une gamme simplifiée de produits parmi les meilleurs de leur catégorie tout en permettant un accès plus facile et intuitif à l'ensemble. Ce catalogue électronique de Philips est doté d'une application qui vous permettra de sélectionner rapidement le produit de remplacement idéal. Vous pouvez également y chercher librement le meilleur produit qui répondra à vos besoins.


Please select your country / Veuillez choisir votre région :

LumiLock LED engine GX4 (RPTLD)

Easily upgrade Hadco LED refractive post tops

  • Hadco

Product Family Information

Whether you are looking to beautify or add a sense of security and wellbeing to your outdoor space, the configurable Hadco LED light engine GX4 is an ideal alternative to HID sources, providing you with significant energy savings, and more choices for light levels, optics and controls. It provides a quick and simple retrofit solution to help you achieve your goals!


  • Provides a quick and simple retrofit solution while maintaining excellent light levels

  • Significant energy savings over HID

  • Field capabilities to change distribution to adapt when needed

  • Provides the right amount of light where you need it

  • Simple dimming to state of the art connected lighting solutions to maximize energy savings

Download Brochure


Features

  • Available in Type 3 or Type 5 distributions

  • Variety of LED color choices in warm and neutral CCTs

  • Variety of drive current and optic choices (short optics/wide optics)

  • Variety of dimming and control choices

  • IP66 rated LED Engine


Applications

  • Road And Street

  • Arena And Sports

  • Fountains And Pools

  • Bridges, Monuments, Facades


Product Family Details

Not all product variations are shown below. Refer to specification sheet for further details

  • Source

    • LED

Accessories and Controls

controls

The controls listed below are compatible with one or more products in the family. Please see appropriate specifications sheets for details


Tools

CalcZone

CalcZone Indoor is a zonal cavity (lumen method) calulation tool designed to quickly estimate the light level (illuminance), number of luminaires, and lighting layout, for a simple room or building. CalcZone Outdoor will compute iso-contours and point by point illuminance for multiple luminaires or pole mounted arrangements. Allowing for quick layouts of simply parking areas and other similar applications.

Find out more

Products in this family
Not all products are shown below