Search Examples:

  • 982 displays all catalog numbers, family names or UPC codes containing 982.
  • 982 + Suggested Items box selection displays all catalog numbers, product codes and family names starting with 982, redirecting you to that specific item.
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
Compatibility View in Internet Explorer is there to be backward compatible with older sites technology. Since our site supports the latest technology this is not required and should be turned off to view it properly.

compatibility

Limit Search by Indoor/Outdoor or by Brand

Select one
Select all that apply

logo
logo

Luminaires eCatalog

Philips has consolidated our luminaire product portfolio to offer a simplified, best in class line with easier and more intuitive access to the full range. This Philips eCatalog will assist you in quickly identifying the ideal replacement product, or to freely search for best product to meet your needs.

Philips a consolidé notre portfolio de luminaires de manière à ce que nous puissions offrir une gamme simplifiée de produits parmi les meilleurs de leur catégorie tout en permettant un accès plus facile et intuitif à l'ensemble. Ce catalogue électronique de Philips est doté d'une application qui vous permettra de sélectionner rapidement le produit de remplacement idéal. Vous pouvez également y chercher librement le meilleur produit qui répondra à vos besoins.


Please select your country / Veuillez choisir votre région :

BL711 Micro Accent

BL711 - showcasing the best features of your landscape

  • Hadco

Product Family Information

The BL711 Mini-Bullyte is an excellent choice for limited space applications. It’s all aluminum construction includes a fully-adjustable swivel arm with vibration-proof locking teeth. Optics include a clear tempered glass lens and requires a 20W T3 or 35W maximum MR11. Energy saving LED is available to ensure even light distribution and long life.


  • Ensures long-lasting durability

  • Able to direct light with ultimate precision

  • Offers up to 50,000 hour life with LED

  • Provides added corrosion resistance

  • Quick and easy installation



Features

  • Die-cast aluminum construction

  • Fully-adjustable swivel arm with vibration-proof locking teeth

  • Available with warm or cool LEDs

  • Thermoset powdercoat finish

  • Pre-wired



Product Family Details

Not all product variations are shown below. Refer to specification sheet for further details

  • Source

    • LED
    • QTZ
  • Watts

    • 20
    • 35
  • Voltage(s)

    • 12
  • Input watts

    • 2

Tools

CalcZone

CalcZone Indoor is a zonal cavity (lumen method) calulation tool designed to quickly estimate the light level (illuminance), number of luminaires, and lighting layout, for a simple room or building. CalcZone Outdoor will compute iso-contours and point by point illuminance for multiple luminaires or pole mounted arrangements. Allowing for quick layouts of simply parking areas and other similar applications.

Find out more

Products in this family
Not all products are shown below