Search Examples:

  • 982 displays all catalog numbers, family names or UPC codes containing 982.
  • 982 + Suggested Items box selection displays all catalog numbers, product codes and family names starting with 982, redirecting you to that specific item.
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
Compatibility View in Internet Explorer is there to be backward compatible with older sites technology. Since our site supports the latest technology this is not required and should be turned off to view it properly.

compatibility

Limit Search by Indoor/Outdoor or by Brand

Select one
Select all that apply

logo
logo

Luminaires eCatalog

Philips has consolidated our luminaire product portfolio to offer a simplified, best in class line with easier and more intuitive access to the full range. This Philips eCatalog will assist you in quickly identifying the ideal replacement product, or to freely search for best product to meet your needs.

Philips a consolidé notre portfolio de luminaires de manière à ce que nous puissions offrir une gamme simplifiée de produits parmi les meilleurs de leur catégorie tout en permettant un accès plus facile et intuitif à l'ensemble. Ce catalogue électronique de Philips est doté d'une application qui vous permettra de sélectionner rapidement le produit de remplacement idéal. Vous pouvez également y chercher librement le meilleur produit qui répondra à vos besoins.


Please select your country / Veuillez choisir votre région :

SoftView LED parking garage luminaire (SVPG)

Parking with confidence

  • Gardco

Awards & Certifications :


Product Family Information

Gardco SoftView LED parking garage luminaires feature edge lit technology, providing visual comfort with minimal glare to enhance the user experience. An added uplight feature reduces the cave effect for an increased sense of security. SoftView features multiple optical distributions, lumen packages and mounting options providing you with the ideal solution for your garage lighting needs. Optional emergency battery backup available for path of egress lighting and is integral to the luminaire.


  • Comfortable uniform illumination with minimal glare enhances visual acuity

  • Heightened sense of security inside parking garages

  • Meets numerous enclosed and open parking garage lighting needs

Download Brochure


Features

  • Comfort optics featuring edge lit technology, uplight available

  • IP66, IK10, vibration rated, cULus Listed outdoor luminaire in an attractive low-profile design

  • High lumen output with high LPW

  • Wide range of lumen packages, distributions, color temperatures and mounting choices

  • Integral individual dimming or motion response to networked wireless controls


Applications

  • Parking Garages

  • Municipal Buildings

  • Hospitals And Care Centers
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
    • 480
    • UNIV
  • Lumens

    • 10371
    • 10702
    • 11860
    • 12126
    • 12330
    • 13530
    • 13729
    • 14366
    • 15994
    • 16064
    • 17932
    • 5808
    • 7038
    • 7475
    • 7657
    • 8967
    • 8971
    • 9876
  • Input watts

    • 108
    • 134
    • 151
    • 52
    • 72
    • 91
  • Spec/Service Smart

    • Has Rev/BIM Files
  • Colour Temperature

    • 3000K
    • 4000K
    • 5000K
  • CRI

    • 70
  • Shape

    • Round
  • Distribution Type

    • Downlight
    • Type I
    • Type V
  • Mounting type(s)

    • Surface
    • Suspended

Tools

CalcZone

CalcZone Indoor is a zonal cavity (lumen method) calulation tool designed to quickly estimate the light level (illuminance), number of luminaires, and lighting layout, for a simple room or building. CalcZone Outdoor will compute iso-contours and point by point illuminance for multiple luminaires or pole mounted arrangements. Allowing for quick layouts of simply parking areas and other similar applications.

Find out more

Products in this family
Not all products are shown below