Search Examples:

  • 982 displays all catalog numbers, family names or UPC codes containing 982.
  • 982 + Suggested Items box selection displays all catalog numbers, product codes and family names starting with 982, redirecting you to that specific item.
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
Compatibility View in Internet Explorer is there to be backward compatible with older sites technology. Since our site supports the latest technology this is not required and should be turned off to view it properly.

compatibility

Limit Search by Indoor/Outdoor or by Brand

Select one
Select all that apply

logo
logo

Luminaires eCatalog

Philips has consolidated our luminaire product portfolio to offer a simplified, best in class line with easier and more intuitive access to the full range. This Philips eCatalog will assist you in quickly identifying the ideal replacement product, or to freely search for best product to meet your needs.

Philips a consolidé notre portfolio de luminaires de manière à ce que nous puissions offrir une gamme simplifiée de produits parmi les meilleurs de leur catégorie tout en permettant un accès plus facile et intuitif à l'ensemble. Ce catalogue électronique de Philips est doté d'une application qui vous permettra de sélectionner rapidement le produit de remplacement idéal. Vous pouvez également y chercher librement le meilleur produit qui répondra à vos besoins.


Please select your country / Veuillez choisir votre région :

SlenderForm V Arm Mount LED SFV

Defining a new standard

  • Gardco

Awards & Certifications :


Product Family Information

Gardco SlenderForm LED area luminaires provide a complete set of LED solutions for every site lighting desire and need. Defined by its high performance, sleek low profile design and rugged construction, The SlenderForm LED square arm mount features a modernized square aesthetic. Available with a choice of two arm variations, the standard arm provides a clean, elegant upsweep and if additional style is desired, SlenderForm offers the “V” arm configuration. Utilizing the SlenderForm family, the entire look of the site can be integrated to provide an architecturally diverse yet unified appearance.


  • Provides precise illumination patterns to suit a wide range of architectural site lighting

  • Highly efficient IP66 optics are protected from the elements and ensure optimal photometric performance

  • Innovative thermal management system to maximize LED performance and life, and to extend component life

  • Tremendous opportunities for additional energy savings through the use of controls



Features

  • Elegant design accompanies family aesthetic

  • Style versatility with a choice of two arm variations

  • Multiple lumen packages with output of up to 19,000 lm

  • Type 2, 3, 4, and 5 optics available

  • Aluminum heat sink fins built into top of luminaire
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
    • 480
  • Lumens

    • 10200
    • 11600
    • 12000
    • 12300
    • 12500
    • 14800
    • 15400
    • 15900
    • 18100
    • 18700
    • 19200
    • 19500
    • 2600
    • 2700
    • 2800
    • 3200
    • 3300
    • 3400
    • 3500
    • 5000
    • 5200
    • 5400
    • 6100
    • 6300
    • 6500
    • 6600
    • 9500
    • 9900
  • Input watts

    • 104
    • 168
    • 27
    • 51
  • Spec/Service Smart

    • Has Rev/BIM Files
  • Colour Temperature

    • 4000K
  • CRI

    • 70
  • Shape

    • Square
  • Distribution Type

    • Type II
    • Type III
    • Type IV
    • Type V
  • Mounting type(s)

    • Pole Arm

Tools

CalcZone

CalcZone Indoor is a zonal cavity (lumen method) calulation tool designed to quickly estimate the light level (illuminance), number of luminaires, and lighting layout, for a simple room or building. CalcZone Outdoor will compute iso-contours and point by point illuminance for multiple luminaires or pole mounted arrangements. Allowing for quick layouts of simply parking areas and other similar applications.

Find out more

Products in this family
Not all products are shown below