Search Examples:

  • 982 displays all catalog numbers, family names or UPC codes containing 982.
  • 982 + Suggested Items box selection displays all catalog numbers, product codes and family names starting with 982, redirecting you to that specific item.
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
Compatibility View in Internet Explorer is there to be backward compatible with older sites technology. Since our site supports the latest technology this is not required and should be turned off to view it properly.

compatibility

Limit Search by Indoor/Outdoor or by Brand

Select one
Select all that apply

logo
logo

Luminaires eCatalog

Philips has consolidated our luminaire product portfolio to offer a simplified, best in class line with easier and more intuitive access to the full range. This Philips eCatalog will assist you in quickly identifying the ideal replacement product, or to freely search for best product to meet your needs.

Philips a consolidé notre portfolio de luminaires de manière à ce que nous puissions offrir une gamme simplifiée de produits parmi les meilleurs de leur catégorie tout en permettant un accès plus facile et intuitif à l'ensemble. Ce catalogue électronique de Philips est doté d'une application qui vous permettra de sélectionner rapidement le produit de remplacement idéal. Vous pouvez également y chercher librement le meilleur produit qui répondra à vos besoins.


Please select your country / Veuillez choisir votre région :

SlenderForm Round Post Top LED

SlenderForm - a new classic round form in a LED post top luminaire

  • Gardco

Awards & Certifications :


Product Family Information

Gardco SlenderForm luminaires combine LED performance excellence and advanced LED thermal management technology with a distinct styling to provide outdoor area lighting that is both energy efficient and aesthetically pleasing. SlenderForm is defined by its high performance, sleek low profile design and rugged construction. The advanced LED optical systems provide IES Types II, III, IV and V distributions. Surge protection included with all SlenderForm luminaires.


  • Provides architectural cohesion throughout entire exterior site

  • Provides precise illumination patterns

  • Assures long component life

  • Protects from moisture, dust and insects

  • Withstands even the harshest environmental conditions



Features

  • Complete site and area lighting solutions package

  • Aluminum heat sink fins built into top of luminaire

  • Weatherproof gasketing

  • Carries a 3G vibration rating

  • IP66 rated


Applications

  • Parks And Plazas
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
    • 480
    • UNIV
  • Lumens

    • 10000
    • 10200
    • 10300
    • 10400
    • 10600
    • 11000
    • 11100
    • 11200
    • 11300
    • 11600
    • 12200
    • 12400
    • 12500
    • 12900
    • 13200
    • 13300
    • 13600
    • 13700
    • 13800
    • 14400
    • 14600
    • 14700
    • 15900
    • 16200
    • 16400
    • 16600
    • 16700
    • 17100
    • 17800
    • 17900
    • 18000
    • 18100
    • 18300
    • 18400
    • 2000
    • 2100
    • 3000
    • 3100
    • 3300
    • 3400
    • 3600
    • 4400
    • 5900
    • 6400
    • 6900
    • 7100
    • 7200
    • 7500
    • 7600
    • 7700
    • 8000
    • 8500
    • 9100
    • 9200
    • 9500
    • 9700
  • Input watts

    • 105
    • 107
    • 128
    • 130
    • 140
    • 25
    • 53
    • 69
    • 80
    • 84
    • 90
  • Spec/Service Smart

    • Has Rev/BIM Files
  • Colour Temperature

    • 4000K
  • CRI

    • 70
  • Shape

    • Round
  • Distribution Type

    • Type II
    • Type III
    • Type IV
    • Type V
  • Mounting type(s)

    • Pole Top

Accessories and Controls

controls

The controls listed below are compatible with one or more products in the family. Please see appropriate specifications sheets for details


Tools

CalcZone

CalcZone Indoor is a zonal cavity (lumen method) calulation tool designed to quickly estimate the light level (illuminance), number of luminaires, and lighting layout, for a simple room or building. CalcZone Outdoor will compute iso-contours and point by point illuminance for multiple luminaires or pole mounted arrangements. Allowing for quick layouts of simply parking areas and other similar applications.

Find out more

Products in this family
Not all products are shown below