Search Examples:

  • 982 displays all catalog numbers, family names or UPC codes containing 982.
  • 982 + Suggested Items box selection displays all catalog numbers, product codes and family names starting with 982, redirecting you to that specific item.
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
Compatibility View in Internet Explorer is there to be backward compatible with older sites technology. Since our site supports the latest technology this is not required and should be turned off to view it properly.

compatibility

Limit Search by Indoor/Outdoor or by Brand

Select one
Select all that apply

logo
logo

Luminaires eCatalog

Philips has consolidated our luminaire product portfolio to offer a simplified, best in class line with easier and more intuitive access to the full range. This Philips eCatalog will assist you in quickly identifying the ideal replacement product, or to freely search for best product to meet your needs.

Philips a consolidé notre portfolio de luminaires de manière à ce que nous puissions offrir une gamme simplifiée de produits parmi les meilleurs de leur catégorie tout en permettant un accès plus facile et intuitif à l'ensemble. Ce catalogue électronique de Philips est doté d'une application qui vous permettra de sélectionner rapidement le produit de remplacement idéal. Vous pouvez également y chercher librement le meilleur produit qui répondra à vos besoins.


Please select your country / Veuillez choisir votre région :

PureForm LED post top comfort PPT

Creativity and continuity can coexist

  • Gardco

Awards & Certifications :


Product Family Information

Gardco PureForm post top LED features a sleek, low profile design. Comfort optics reduce glare to enhance a sense of security with increased visual comfort. Type 1, 3, and 5 optical distributions are available with lumen output up to 9,000 lumens. A full range of control options provide additional energy savings. Optional integral emergency battery backup available for path-of-egress illumination.


  • Sleek, low profile design blends in with architecture.

  • Comfort optics area reduce glare to enhance visual comfort.

  • Seamless integration with the latest controls solutions makes management easy, further enhancing value.



Features

  • Comfort optics offer low glare for increased visual comfort

  • Type 1, 3, and 5 optical distributions

  • IP66 rated to ensure durability

  • A full range of control options provide additional energy savings


Applications

  • Education

  • Municipal Buildings

  • Parks And Plazas

  • Walkways

  • Office

  • Hospitality


Product Family Details

Not all product variations are shown below. Refer to specification sheet for further details

  • Source

    • LED
  • Voltage(s)

    • 120
    • 120-277
    • 208
    • 240
    • 277
    • 347
    • 480
  • Lumens

    • 1500
    • 1700
    • 2000
    • 2200
    • 2300
    • 2400
    • 2500
    • 2600
    • 3000
    • 3200
    • 4700
    • 5400
    • 5800
    • 6500
    • 6600
    • 7500
    • 7800
    • 7900
    • 8100
    • 9000
  • Input watts

    • 10
    • 18
    • 22
    • 30
    • 52
    • 75
    • 96
  • Spec/Service Smart

    • Has Rev/BIM Files
  • Colour Temperature

    • 4000K
  • CRI

    • 70
  • Distribution Type

    • Type I
    • Type II
    • Type III
    • Type V
  • Mounting type(s)

    • Pole Top

Tools

CalcZone

CalcZone Indoor is a zonal cavity (lumen method) calulation tool designed to quickly estimate the light level (illuminance), number of luminaires, and lighting layout, for a simple room or building. CalcZone Outdoor will compute iso-contours and point by point illuminance for multiple luminaires or pole mounted arrangements. Allowing for quick layouts of simply parking areas and other similar applications.

Find out more

Products in this family
Not all products are shown below