Search Examples:

  • 982 displays all catalog numbers, family names or UPC codes containing 982.
  • 982 + Suggested Items box selection displays all catalog numbers, product codes and family names starting with 982, redirecting you to that specific item.
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
Compatibility View in Internet Explorer is there to be backward compatible with older sites technology. Since our site supports the latest technology this is not required and should be turned off to view it properly.

compatibility

Limit Search by Indoor/Outdoor or by Brand

Select one
Select all that apply

logo
logo

Luminaires eCatalog

Philips has consolidated our luminaire product portfolio to offer a simplified, best in class line with easier and more intuitive access to the full range. This Philips eCatalog will assist you in quickly identifying the ideal replacement product, or to freely search for best product to meet your needs.

Philips a consolidé notre portfolio de luminaires de manière à ce que nous puissions offrir une gamme simplifiée de produits parmi les meilleurs de leur catégorie tout en permettant un accès plus facile et intuitif à l'ensemble. Ce catalogue électronique de Philips est doté d'une application qui vous permettra de sélectionner rapidement le produit de remplacement idéal. Vous pouvez également y chercher librement le meilleur produit qui répondra à vos besoins.


Please select your country / Veuillez choisir votre région :

PowerForm LED high output floodlight luminaires (PFF)

PowerForm - Power and savings just the way you like it

  • Gardco

Product Family Information

High output lighting doesn’t have to mean high energy and maintenance costs. Gardco PowerForm LED site & area and flood luminaires provide your outdoor area with bright, uniform illumination while slashing energy and maintenance costs compared to traditional lighting technologies. Now you can instill a sense of security and attract attention in any large area or floodlighting applications without the hassle of frequent relamping or high utility bills. A wide variety of sizes, optical distributions, mounting options, and industry leading lumen output ranging from approximately 20,000 to 100,000 lumens offer increased flexibility without under- or over-lighting the space.


  • Combines pole mounted area luminaires and floodlights in one family for a consistent aesthetic look across your outdoor site

  • A wide variety of sizes, lumen outputs, mounting options and optical distributions increase flexibility

  • Achieves optimal light levels with fewer luminaires compared to traditional 1000W HID solutions

  • Further enhance savings through optional controls



Features

  • Modular housing, available in 5 sizes offering 2, 3, 4, 5, or 6 LED modules

  • Light output ranging from over 20,000 to 100,000 lumens

  • Type 2, 3, 4, 5 Wide, and Auto Front Row distributions available

  • IP66-rated optical assemblies and electrical housing

  • Slipfitter and yoke mount available


Applications

  • Bridges, Monuments, Facades

  • Municipal Buildings

  • Parks And Plazas

  • Sign Lighting

  • Airports

  • Manufacturing

  • Warehouses

  • Food And Large Retailers
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
    • 480
  • Lumens

    • 101399
    • 22141
    • 22208
    • 22219
    • 23880
    • 31402
    • 31496
    • 31512
    • 33868
    • 36037
    • 36145
    • 36164
    • 38866
    • 46764
    • 46905
    • 46929
    • 48278
    • 48423
    • 48448
    • 50436
    • 52068
    • 60218
    • 60399
    • 60430
    • 62324
    • 62511
    • 62543
    • 64946
    • 67218
    • 72346
    • 72564
    • 72601
    • 77997
    • 78026
    • 78231
    • 78271
    • 84121
    • 94017
    • 94300
    • 94348
  • Input watts

    • 228
    • 321
    • 335
    • 414
    • 481
    • 514
    • 614
    • 633
    • 781
    • 935
  • Spec/Service Smart

    • Has Rev/BIM Files
  • Colour Temperature

    • 4000K
  • Shape

    • Rectangular
  • Mounting type(s)

    • Slip Fitter

Accessories and Controls

controls

The controls listed below are compatible with one or more products in the family. Please see appropriate specifications sheets for details


Tools

CalcZone

CalcZone Indoor is a zonal cavity (lumen method) calulation tool designed to quickly estimate the light level (illuminance), number of luminaires, and lighting layout, for a simple room or building. CalcZone Outdoor will compute iso-contours and point by point illuminance for multiple luminaires or pole mounted arrangements. Allowing for quick layouts of simply parking areas and other similar applications.

Find out more

Products in this family
Not all products are shown below