Search Examples:

  • 982 displays all catalog numbers, family names or UPC codes containing 982.
  • 982 + Suggested Items box selection displays all catalog numbers, product codes and family names starting with 982, redirecting you to that specific item.
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
Compatibility View in Internet Explorer is there to be backward compatible with older sites technology. Since our site supports the latest technology this is not required and should be turned off to view it properly.

compatibility

Limit Search by Indoor/Outdoor or by Brand

Select one
Select all that apply

logo
logo

Luminaires eCatalog

Philips has consolidated our luminaire product portfolio to offer a simplified, best in class line with easier and more intuitive access to the full range. This Philips eCatalog will assist you in quickly identifying the ideal replacement product, or to freely search for best product to meet your needs.

Philips a consolidé notre portfolio de luminaires de manière à ce que nous puissions offrir une gamme simplifiée de produits parmi les meilleurs de leur catégorie tout en permettant un accès plus facile et intuitif à l'ensemble. Ce catalogue électronique de Philips est doté d'une application qui vous permettra de sélectionner rapidement le produit de remplacement idéal. Vous pouvez également y chercher librement le meilleur produit qui répondra à vos besoins.


Please select your country / Veuillez choisir votre région :

Gullwing Area Small LED GL13

Gullwing LED - the grace and style of Gullwing with the efficiency and sustainability of LED

  • Gardco

Product Family Information

Successfully merging practical engineering, sleek aesthetics and industry-leading LED performance into a luminaire of distinctive design and style, the Gullwing LED promptly set a new standard in energy-efficient area illumination. Now these identical qualities have been scaled down, creating a luminaire that is ideal for use on walkways, bicycle paths and in park settings. Developed for mounting heights of 15' to 20' and lower, the GL13 Gullwing LED effectively combines the energy-saving performance and graceful aesthetics that are essential for modern-day lower level lighting applications. Construction Rugged die cast aluminum construction, concealed hardware, comprehensive gasketing and fade and abrasion resistant finishes combine to create a luminaire of enduring quality. Performance Within this streamlined luminaire is an LED array system that delivers one of four unique distribution patterns. This system provides improved light output and a longer lifespan than traditional sources, while consuming a small fraction of the power. Maintenance Ease Toolless access for installation and service is a Gardco trademark. A quick entry door handle provides complete access to the luminaire's optical, electrical and mounting hardware systems.


  • Improved light output and lifetime over traditional sources

  • Eliminates need for a support arm

  • Easy installation and maintenance

  • Enduring quality and reliability

  • Fade and abrasion resistant



Features

  • One-piece die cast aluminum housing

  • Mounts directly to a pole or wall

  • Integral extruded aluminum thermal radiation fins

  • Tool-less access to internal components

  • Sleek profile and rugged construction


Applications

  • Parks And Plazas

  • Road And Street
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
    • 480
    • UNIV
  • Lumens

    • 4400
    • 4800
    • 4900
    • 5000
    • 5200
    • 5300
    • 5400
    • 5700
    • 6000
    • 6300
    • 6500
    • 6700
    • 6800
    • 6900
    • 7000
    • 7400
    • 7700
    • 8000
    • 8100
    • 8200
    • 9100
    • 9400
    • 9900
  • Input watts

    • 105
    • 70
    • 85
  • Spec/Service Smart

    • Has Rev/BIM Files
  • Colour Temperature

    • 4000K
  • CRI

    • 70
  • Shape

    • Rectangular
  • Distribution Type

    • Type II
    • Type III
    • Type IV
    • Type V
  • Mounting type(s)

    • Pole Arm

Tools

CalcZone

CalcZone Indoor is a zonal cavity (lumen method) calulation tool designed to quickly estimate the light level (illuminance), number of luminaires, and lighting layout, for a simple room or building. CalcZone Outdoor will compute iso-contours and point by point illuminance for multiple luminaires or pole mounted arrangements. Allowing for quick layouts of simply parking areas and other similar applications.

Find out more

Products in this family
Not all products are shown below