Search Examples:

  • 982 displays all catalog numbers, family names or UPC codes containing 982.
  • 982 + Suggested Items box selection displays all catalog numbers, product codes and family names starting with 982, redirecting you to that specific item.
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
Compatibility View in Internet Explorer is there to be backward compatible with older sites technology. Since our site supports the latest technology this is not required and should be turned off to view it properly.

compatibility

Limit Search by Indoor/Outdoor or by Brand

Select one
Select all that apply

logo
logo

Luminaires eCatalog

Philips has consolidated our luminaire product portfolio to offer a simplified, best in class line with easier and more intuitive access to the full range. This Philips eCatalog will assist you in quickly identifying the ideal replacement product, or to freely search for best product to meet your needs.

Philips a consolidé notre portfolio de luminaires de manière à ce que nous puissions offrir une gamme simplifiée de produits parmi les meilleurs de leur catégorie tout en permettant un accès plus facile et intuitif à l'ensemble. Ce catalogue électronique de Philips est doté d'une application qui vous permettra de sélectionner rapidement le produit de remplacement idéal. Vous pouvez également y chercher librement le meilleur produit qui répondra à vos besoins.


Please select your country / Veuillez choisir votre région :

G3 LED Garage Luminaire

G3 - maximized efficiency, modular design, ultimate savings

  • Gardco

Awards & Certifications :


Product Family Information

The Gardco G3 parking garage luminaire combines excellent performance with value, providing one of the most energy efficient lighting solutions for the energy and budget conscious. A complete selection of optical systems are available, including a concentrated downlight for use at entrances or at higher mounting heights. G3 luminaires are available with dimming, as well as motion response technology to expand potential energy savings. The G3 is also available with the LimeLight Wireless Lighting Control System.


  • Ability to increase light levels without adding luminaires

  • Up to 50% more energy savings with controls

  • Provides uniform illumination free from hot spots and striations

  • Prolongs LED system life



Features

  • Modular design

  • Available with various levels of control options

  • Driver housing and optical arrays are IP66 rated

  • Easy-access driver door

  • Offers a complete selection of optical systems


Applications

  • Petrol And Convenience

  • Tunnel

  • Parking Garages
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
    • 480
    • UNIV
  • Lumens

    • 10020
    • 10246
    • 10617
    • 10630
    • 11850
    • 12118
    • 12556
    • 12572
    • 2260
    • 2732
    • 2794
    • 2895
    • 2898
    • 3651
    • 4413
    • 4513
    • 4676
    • 4682
    • 4834
    • 5843
    • 5975
    • 6191
    • 6199
    • 6532
    • 7895
    • 8073
    • 8290
    • 8365
    • 8376
    • 9804
  • Input watts

    • 107
    • 25
    • 36
    • 57
    • 64
    • 85
  • Spec/Service Smart

    • Has Rev/BIM Files
  • Colour Temperature

    • 4000K
  • CRI

    • 70
  • Shape

    • Square
  • Distribution Type

    • Symmetric
    • Type I
    • Type III
    • Type V
  • Mounting type(s)

    • Surface

Tools

CalcZone

CalcZone Indoor is a zonal cavity (lumen method) calulation tool designed to quickly estimate the light level (illuminance), number of luminaires, and lighting layout, for a simple room or building. CalcZone Outdoor will compute iso-contours and point by point illuminance for multiple luminaires or pole mounted arrangements. Allowing for quick layouts of simply parking areas and other similar applications.

Find out more

Products in this family
Not all products are shown below