Search Examples:

  • 982 displays all catalog numbers, family names or UPC codes containing 982.
  • 982 + Suggested Items box selection displays all catalog numbers, product codes and family names starting with 982, redirecting you to that specific item.
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
Compatibility View in Internet Explorer is there to be backward compatible with older sites technology. Since our site supports the latest technology this is not required and should be turned off to view it properly.

compatibility

Limit Search by Indoor/Outdoor or by Brand

Select one
Select all that apply

logo
logo

Luminaires eCatalog

Philips has consolidated our luminaire product portfolio to offer a simplified, best in class line with easier and more intuitive access to the full range. This Philips eCatalog will assist you in quickly identifying the ideal replacement product, or to freely search for best product to meet your needs.

Philips a consolidé notre portfolio de luminaires de manière à ce que nous puissions offrir une gamme simplifiée de produits parmi les meilleurs de leur catégorie tout en permettant un accès plus facile et intuitif à l'ensemble. Ce catalogue électronique de Philips est doté d'une application qui vous permettra de sélectionner rapidement le produit de remplacement idéal. Vous pouvez également y chercher librement le meilleur produit qui répondra à vos besoins.


Please select your country / Veuillez choisir votre région :

Form Ten Round Area LED CAL

Product Family Information

Gardco Form Ten Round luminaires are a natural complement to their rectilinear counterparts. Architecturally, the series lends itself to an extensive variety of building motifs, permitting the designer to choose to draw attention to the luminaire or to have it gracefully fade into the surroundings. Now, by incorporating state-of-the-art, high performance LEDs, these luminaires provide the classic shapes desired today together with the energy saving advantages of the source for tomorrow. Available in the 17" size, the Form Ten Round LED luminaires are offered in two styles - the domed top "M" series and the cylindrical "C" series. Both models preserve the features and benefits that make them industry leaders in site illumination. A one-piece, die cast aluminum door frame contains a heat and impact resistant glass lens and is fully gasketed with memory-retentive, hollow core silicone rubber. The lens and optical pan hinges down with a quarter turn of a captive stainless steel screw. The driver assembly is prewired with quick disconnects and simply dismounts for service or replacement.
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
      • 480
    • Lumens

      • 11000
      • 11200
      • 11300
      • 11400
      • 12900
      • 13400
      • 13800
      • 14000
      • 14200
      • 14300
      • 15800
      • 16400
      • 17400
      • 18600
      • 18800
      • 19200
      • 19300
      • 21100
      • 21400
      • 21800
      • 21900
      • 4000
      • 4100
      • 4400
      • 5000
      • 5100
      • 5200
      • 5300
      • 7000
      • 7200
      • 7300
      • 7500
      • 7800
      • 8000
      • 8600
      • 8900
      • 9000
      • 9100
      • 9200
      • 9300
      • 9500
    • Input watts

      • 109.9
      • 110
      • 144
      • 171
      • 199
      • 206
      • 47
      • 47.4
      • 95.7
      • 96
    • Spec/Service Smart

      • Has Rev/BIM Files
    • Colour Temperature

      • 4000K
    • CRI

      • 70
    • Shape

      • Round
    • Distribution Type

      • Type II
      • Type III
      • Type IV
      • Type V
    • Mounting type(s)

      • Pole Arm
      • Wall
      • Wall

    Tools

    CalcZone

    CalcZone Indoor is a zonal cavity (lumen method) calulation tool designed to quickly estimate the light level (illuminance), number of luminaires, and lighting layout, for a simple room or building. CalcZone Outdoor will compute iso-contours and point by point illuminance for multiple luminaires or pole mounted arrangements. Allowing for quick layouts of simply parking areas and other similar applications.

    Find out more

    Products in this family
    Not all products are shown below