Search Examples:

  • 982 displays all catalog numbers, family names or UPC codes containing 982.
  • 982 + Suggested Items box selection displays all catalog numbers, product codes and family names starting with 982, redirecting you to that specific item.
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
Compatibility View in Internet Explorer is there to be backward compatible with older sites technology. Since our site supports the latest technology this is not required and should be turned off to view it properly.

compatibility

Limit Search by Indoor/Outdoor or by Brand

Select one
Select all that apply

logo
logo

Luminaires eCatalog

Philips has consolidated our luminaire product portfolio to offer a simplified, best in class line with easier and more intuitive access to the full range. This Philips eCatalog will assist you in quickly identifying the ideal replacement product, or to freely search for best product to meet your needs.

Philips a consolidé notre portfolio de luminaires de manière à ce que nous puissions offrir une gamme simplifiée de produits parmi les meilleurs de leur catégorie tout en permettant un accès plus facile et intuitif à l'ensemble. Ce catalogue électronique de Philips est doté d'une application qui vous permettra de sélectionner rapidement le produit de remplacement idéal. Vous pouvez également y chercher librement le meilleur produit qui répondra à vos besoins.


Please select your country / Veuillez choisir votre région :

EcoForm LED site and area G2 - small (ECF-S)

Deliver more than expected

  • Gardco

Awards & Certifications :


Product Family Information

In any outdoor site and area project, the next generation of Gardco EcoForm LED site and area luminaires are more than sources of illumination; they offer the best of all worlds: saving energy, saving time, and saving money for significant and enduring value. It’s not just about meeting technical requirements. It’s about looking out for the best interests of your customers, and going the extra mile to uncover new savings and conveniences!


  • A heightened sense of security by incorporating lumen outputs from 6,000-42,000

  • Maintain consistent aesthetics throughout the site with two housing sizes

  • A variety of mounting options available for new installs and retrofit applications including retrofit mounting styles

  • Deliver optimum light levels without over- or under- lighting with true 400W and 1000W HID equivalency

  • Enhanced long-term energy savings and personalized functionality with a full range of outdoor lighting controls



Features

  • Type 2, 3, 4, 5, 5 Wide, and Auto Front Row distributions available with optional factory pre-aimed rotation at 90° or 270°

  • Two housing sizes available with 2, 3, 4, 5 or 6 LED modules

  • Standard arm mount, retrofit arm mount, slipfitter mount and wall mount available

  • Stylized, one piece die-cast aluminum housing with built in heat sink

  • IP66 rated optical assembly and IP65 rated electrical housing



Product Family Details

Not all product variations are shown below. Refer to specification sheet for further details

  • Source

    • LED
  • Voltage(s)

    • 120
    • 208
    • 240
    • 277
    • 347
    • 480
    • UNIV
  • Lumens

    • 10000
    • 10600
    • 10800
    • 10900
    • 11100
    • 11200
    • 11400
    • 11600
    • 11700
    • 11800
    • 12000
    • 12100
    • 12200
    • 12300
    • 12400
    • 12500
    • 12600
    • 12700
    • 12800
    • 12900
    • 13000
    • 13100
    • 13200
    • 13400
    • 13500
    • 13700
    • 13800
    • 14000
    • 14200
    • 14300
    • 14400
    • 14500
    • 14700
    • 14900
    • 15000
    • 15100
    • 15200
    • 15400
    • 15500
    • 15800
    • 15900
    • 16100
    • 16200
    • 16300
    • 16400
    • 16600
    • 16700
    • 16800
    • 16900
    • 17000
    • 17100
    • 17200
    • 17300
    • 17400
    • 17500
    • 17600
    • 17700
    • 18000
    • 18100
    • 18200
    • 18400
    • 18500
    • 18600
    • 18700
    • 18800
    • 19000
    • 19100
    • 19200
    • 19400
    • 19500
    • 19600
    • 19700
    • 20000
    • 20100
    • 20200
    • 20400
    • 20600
    • 20700
    • 20900
    • 21000
    • 21100
    • 21200
    • 21400
    • 21500
    • 21600
    • 21700
    • 21800
    • 22000
    • 22200
    • 22300
    • 22500
    • 22700
    • 22800
    • 23000
    • 23200
    • 23500
    • 23700
    • 23900
    • 24200
    • 24500
    • 24800
    • 25000
    • 25300
    • 25600
    • 26400
    • 5300
    • 5500
    • 6000
    • 6100
    • 6300
    • 6400
    • 6500
    • 6600
    • 6700
    • 6800
    • 6900
    • 7000
    • 7100
    • 7200
    • 7400
    • 7700
    • 7900
    • 8100
    • 8200
    • 8300
    • 8400
    • 8500
    • 8600
    • 8700
    • 8800
    • 8900
    • 9100
    • 9200
    • 9300
    • 9500
    • 9600
    • 9700
  • Input watts

    • 106
    • 122
    • 135
    • 159
    • 178
    • 183
    • 206
    • 316
    • 54
    • 56
    • 73
  • Colour Temperature

    • 3000K
    • 4000K
    • 5000K
  • CRI

    • 70
  • Distribution Type

    • Type II
    • Type III
    • Type IV
    • Type V
  • Mounting type(s)

    • Pole Arm
    • Wall
    • Wall

Tools

CalcZone

CalcZone Indoor is a zonal cavity (lumen method) calulation tool designed to quickly estimate the light level (illuminance), number of luminaires, and lighting layout, for a simple room or building. CalcZone Outdoor will compute iso-contours and point by point illuminance for multiple luminaires or pole mounted arrangements. Allowing for quick layouts of simply parking areas and other similar applications.

Find out more

Products in this family
Not all products are shown below

Downloads