Search Examples:

  • 982 displays all catalog numbers, family names or UPC codes containing 982.
  • 982 + Suggested Items box selection displays all catalog numbers, product codes and family names starting with 982, redirecting you to that specific item.

Wildcards like * and ? can be used to find a string of characters within data fields.

  • *LED displays all items ending with LED, where LED* displays all items beginning with LED.
  • 98?P4 displays all items that match this string with the exception of the question mark.

Getting a blank search results screen and using Internet Explorer?
Compatibility view mode may be turned on and this can have a negative effect on how some sites operate.

We suggest you follow these steps and turn off this setting.

  1. Within Internet Explorer press the ALT key to display the top menu bar
  2. Go to Tools then Compatibility View Settings
  3. Turn Off all checkboxes and click Close

Compatibility View in Internet Explorer is there to be backward compatible with older sites technology. Since our site supports the latest technology this is not required and should be turned off to view it properly.

compatibility

Limit Search by Indoor/Outdoor or by Brand

Select one
Select all that apply

logo
logo

Luminaires eCatalog

Philips has consolidated our luminaire product portfolio to offer a simplified, best in class line with easier and more intuitive access to the full range. This Philips eCatalog will assist you in quickly identifying the ideal replacement product, or to freely search for best product to meet your needs.

Philips a consolidé notre portfolio de luminaires de manière à ce que nous puissions offrir une gamme simplifiée de produits parmi les meilleurs de leur catégorie tout en permettant un accès plus facile et intuitif à l'ensemble. Ce catalogue électronique de Philips est doté d'une application qui vous permettra de sélectionner rapidement le produit de remplacement idéal. Vous pouvez également y chercher librement le meilleur produit qui répondra à vos besoins.


Please select your country / Veuillez choisir votre région :

Designer Floodlight DF5

Designer Floodlight - combining impressive floodlighting performance and control

  • Gardco

Product Family Information

Lighting professionals and specifiers are often confronted by situations where delicate low voltage landscape lights are inadequate and large-scale floodlights simply overwhelm with physical size and lumen output. The Gardco DF5 Designer Flood elegantly fills this void in the lighting plan with an exceptionally versatile, high performance floodlight that offers durability, an inconspicuous profile and six different distribution patterns. The trademark soft barrel design of Gardco floodlights is mirrored in the DF5s minimalist contemporary lines. Less than 12" wide by 5" deep (30.5cm x 12.7cm) the luminaire design is nevertheless substantial in appearance and construction& 100% commercial grade. The aluminum housing and mounting knuckle are die cast, and finishes are fade and abrasion resistant powdercoat. The DF5 then looks and acts the part of its larger Gardco siblings, but disappears neatly behind plantings, into bedding and building niches. The Gardco DF5 offers a choice of six precision faceted optical systems each designed to provide a specific distribution and sharp cutoff of stray light  always a Gardco imperative. The precise facets of the optical systems, when combined with lamps up to 70 watts (42w triple tube fluorescent) give the lighting designer wide flexibility in both the placement of the luminaire and the nighttime lighting pattern. No comparable luminaire provides this measure of optical control.


  • Protected against moisture, dust, pollutants and insects

  • Suitable for a variety of applications

  • Optimal lighting and glare control

  • Ensures durable and reliable performance

  • Seamlessly blends into its surroundings



Features

  • Thoroughly sealed and gasketed

  • Offers a variety of precision optical systems

  • Die cast aluminum construction

  • Small profile


Applications

  • Arena And Sports

  • Bridges, Monuments, Facades

  • Security Lighting

  • Sign Lighting

  • Walkways


Product Family Details

Not all product variations are shown below. Refer to specification sheet for further details

  • Source

    • CFL
    • HPS
    • MH
  • Lamps

    • 1
  • Watts

    • 42
    • 50
    • 70
  • Voltage(s)

    • 120
    • 277
    • UNIV
  • Spec/Service Smart

    • Has Rev/BIM Files
  • Shape

    • Round
  • Distribution Type

    • Horizontal Flood
    • Horizontal Spot
    • Medium
    • Narrow Spot
    • Wide Flood
  • Mounting type(s)

    • Ground / Floor

Tools

CalcZone

CalcZone Indoor is a zonal cavity (lumen method) calulation tool designed to quickly estimate the light level (illuminance), number of luminaires, and lighting layout, for a simple room or building. CalcZone Outdoor will compute iso-contours and point by point illuminance for multiple luminaires or pole mounted arrangements. Allowing for quick layouts of simply parking areas and other similar applications.

Find out more

Products in this family
Not all products are shown below