Search Examples:

  • 982 displays all catalog numbers, family names or UPC codes containing 982.
  • 982 + Suggested Items box selection displays all catalog numbers, product codes and family names starting with 982, redirecting you to that specific item.
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
Compatibility View in Internet Explorer is there to be backward compatible with older sites technology. Since our site supports the latest technology this is not required and should be turned off to view it properly.

compatibility

Limit Search by Indoor/Outdoor or by Brand

Select one
Select all that apply

logo
logo

Luminaires eCatalog

Philips has consolidated our luminaire product portfolio to offer a simplified, best in class line with easier and more intuitive access to the full range. This Philips eCatalog will assist you in quickly identifying the ideal replacement product, or to freely search for best product to meet your needs.

Philips a consolidé notre portfolio de luminaires de manière à ce que nous puissions offrir une gamme simplifiée de produits parmi les meilleurs de leur catégorie tout en permettant un accès plus facile et intuitif à l'ensemble. Ce catalogue électronique de Philips est doté d'une application qui vous permettra de sélectionner rapidement le produit de remplacement idéal. Vous pouvez également y chercher librement le meilleur produit qui répondra à vos besoins.


Please select your country / Veuillez choisir votre région :

DecoLume Area

Product Family Information

Decolume sets the standard for value and quality in outdoor luminaires by providing durable construction and high performance in an economically priced cutoff fixture. Additionally the Decolume optical systems provide for a wide range of application and design opportunities. The myriad of reflector and mounting configurations offers design flexibility and high performance rarely found in an economy luminaire. Precision Type III, Forward Throw and horizontal and adjustable vertical lamp Type V reflectors distribute light to where it's needed most. The Decolume is designed for permanence. The housing is precision die-formed from a single piece aluminum wrapper and is finished with an electrostatically applied TGIC polyester powder coat. An anodized aluminum door frame retains the tempered flat glass lens in the horizontal lamp configurations and a non-yellowing thermoplastic sag lens on the vertical lamp units (sag glass on the 23"). Silicone seals and gaskets throughout exclude moisture, dust, corrosives and insects A single, captive quarter-turn fastener retains the hinged door of the Decolume luminaire. Captive quarter-turn fasteners also secure the reflector assembly, permitting quick access to the electrical assembly. The quad-tap ballast is mounted on a unitized tray and prewired with quick disconnects to both the line and socket. The Decolume features the superior performance, durable construction and installation ease usually found in cutoff luminaires priced much higher. Innovative design and manufacturing techniques have created this remarkable value. The Decolume is highly tooled and fabricated with a limited number of parts, screws, rivets and welds minimizing manufacturing costs and your price. An economy luminaire is no value if it's not on the jobsite when it's required.


  • Weather-proof

  • Heat and impact resistant

  • Permits aiming in any direction

  • Uniform light distribution



Features

  • Die-formed aluminum housing with silicone sealant

  • Rotatable optics

  • Segmented optical system

  • Family offers a variety of mounting options, sizes and distributions


Applications

  • Parks And Plazas

  • Road And Street


Product Family Details

Not all product variations are shown below. Refer to specification sheet for further details

  • Source

    • COS
    • HPS
    • MCE
    • PS
  • Lamps

    • 1
  • Watts

    • 1000
    • 140
    • 150
    • 200
    • 210
    • 250
    • 315
    • 400
    • 60
    • 750
    • 875
  • Voltage(s)

    • 120
    • 208
    • 240
    • 277
    • 347
    • 480
    • UNIV
  • Spec/Service Smart

    • Has Rev/BIM Files
  • Shape

    • Square
  • Distribution Type

    • Type II
    • Type IV
    • Type V
  • Mounting type(s)

    • Pole Arm

Tools

CalcZone

CalcZone Indoor is a zonal cavity (lumen method) calulation tool designed to quickly estimate the light level (illuminance), number of luminaires, and lighting layout, for a simple room or building. CalcZone Outdoor will compute iso-contours and point by point illuminance for multiple luminaires or pole mounted arrangements. Allowing for quick layouts of simply parking areas and other similar applications.

Find out more

Products in this family
Not all products are shown below