Search Examples:

  • 982 displays all catalog numbers, family names or UPC codes containing 982.
  • 982 + Suggested Items box selection displays all catalog numbers, product codes and family names starting with 982, redirecting you to that specific item.
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
Compatibility View in Internet Explorer is there to be backward compatible with older sites technology. Since our site supports the latest technology this is not required and should be turned off to view it properly.

compatibility

Limit Search by Indoor/Outdoor or by Brand

Select one
Select all that apply

logo
logo

Luminaires eCatalog

Philips has consolidated our luminaire product portfolio to offer a simplified, best in class line with easier and more intuitive access to the full range. This Philips eCatalog will assist you in quickly identifying the ideal replacement product, or to freely search for best product to meet your needs.

Philips a consolidé notre portfolio de luminaires de manière à ce que nous puissions offrir une gamme simplifiée de produits parmi les meilleurs de leur catégorie tout en permettant un accès plus facile et intuitif à l'ensemble. Ce catalogue électronique de Philips est doté d'une application qui vous permettra de sélectionner rapidement le produit de remplacement idéal. Vous pouvez également y chercher librement le meilleur produit qui répondra à vos besoins.


Please select your country / Veuillez choisir votre région :

300 Emergency Cylinders

300 - performance. Pure and Simple

  • Gardco

Product Family Information

The Gardco 300 LINE is a series of compact, high performance cylinder luminaires in a variety of styles. The Emergency style utilizes a 42w compact fluorescent lamp. Housings are diecast aluminum with twin architectural reveals located near the luminaire apertures. A choice of two (2) models, each with two (2) light control styles is available in a wall mounted configuration. Luminaires are finished with a fade and abrasion resistant polyester powder coat offered in five standard colors.


  • Lasting durability and reliability

  • Simplified mounting

  • Suitable for a variety of applications

  • Minimized glare



Features

  • Die cast aluminum construction

  • Matching brackets and one-piece luminaire

  • Offers a wide choice of baffles and trims

  • Recessed optical system


Applications

  • Education

  • Municipal Buildings

  • Security Lighting

  • Office

  • Parking Garages

  • Hospitality


Product Family Details

Not all product variations are shown below. Refer to specification sheet for further details

  • Source

    • FLU
  • Lamps

    • 1
  • Watts

    • 100
  • Voltage(s)

    • 120
    • 277
    • UNIV
  • Spec/Service Smart

    • Has Rev/BIM Files
  • Mounting type(s)

    • Wall
    • Wall

Tools

CalcZone

CalcZone Indoor is a zonal cavity (lumen method) calulation tool designed to quickly estimate the light level (illuminance), number of luminaires, and lighting layout, for a simple room or building. CalcZone Outdoor will compute iso-contours and point by point illuminance for multiple luminaires or pole mounted arrangements. Allowing for quick layouts of simply parking areas and other similar applications.

Find out more

Products in this family
Not all products are shown below