Search Examples:

  • 982 displays all catalog numbers, family names or UPC codes containing 982.
  • 982 + Suggested Items box selection displays all catalog numbers, product codes and family names starting with 982, redirecting you to that specific item.
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
Compatibility View in Internet Explorer is there to be backward compatible with older sites technology. Since our site supports the latest technology this is not required and should be turned off to view it properly.

compatibility

Limit Search by Indoor/Outdoor or by Brand

Select one
Select all that apply

logo
logo

Luminaires eCatalog

Philips has consolidated our luminaire product portfolio to offer a simplified, best in class line with easier and more intuitive access to the full range. This Philips eCatalog will assist you in quickly identifying the ideal replacement product, or to freely search for best product to meet your needs.

Philips a consolidé notre portfolio de luminaires de manière à ce que nous puissions offrir une gamme simplifiée de produits parmi les meilleurs de leur catégorie tout en permettant un accès plus facile et intuitif à l'ensemble. Ce catalogue électronique de Philips est doté d'une application qui vous permettra de sélectionner rapidement le produit de remplacement idéal. Vous pouvez également y chercher librement le meilleur produit qui répondra à vos besoins.


Please select your country / Veuillez choisir votre région :

LED Docklight

Product Family Information

Rugged flexibility combined with incredible energy savings is probably the best way to describe this beautifully designed LED Dock Light. Incorporating a robust die cast exterior and utilizing naturally impact resistant LEDs, this dock light is designed to withstand the rigorous demands of shipping and receiving areas. The head of the LED Dock Light is cool to the touch and can be flexed to incredible angles into the back of a trailer. Mounting is a snap by simply fastening it to a wall or I-Beam with four bolts. Saving energy while protecting our environment has never been more important and the LED Dock Light can help you and your customers do that without sacrificing lighting performance. This luminaire utilizes only 15 Watts of energy as compared to a traditional PAR lamp that uses 150 Watts. With up to a 50,000 hour lamp life, maintenance and replacement costs are also drastically reduced. There has never been a quicker and easier way for your facility to save energy.






    Product Family Details

    Not all product variations are shown below. Refer to specification sheet for further details

    • Source

      • LED
    • Voltage(s)

      • 120
      • 277
    • Lumens

      • 788
    • Input watts

      • 15
    • Shape

      • Round
    • Distribution Type

      • Direct
    • Mounting type(s)

      • Surface
      • Wall
      • Wall

    Tools

    CalcZone

    CalcZone Indoor is a zonal cavity (lumen method) calulation tool designed to quickly estimate the light level (illuminance), number of luminaires, and lighting layout, for a simple room or building. CalcZone Outdoor will compute iso-contours and point by point illuminance for multiple luminaires or pole mounted arrangements. Allowing for quick layouts of simply parking areas and other similar applications.

    Find out more

    Products in this family
    Not all products are shown below